Selected Connectivity Solution
Selected Solution
Return to Connectivity solution
Proprietary RF

Proprietary RF allows system designers to customize the protocol to support their application needs. The designers can minimize on-air time to lower the power consumption to the bare minimum. Proprietary protocols allow for products to be truly differentiated in the marketplace when interoperability is not required. Another advantage is there is no forced maintenance or upgrade cycles.
ON Semiconductor has an extremely flexible software programmable sub-GHz radio core that allows the implementation of nearly all proprietary and even standards-based communication protocols. Our radios have exceptional receive sensitivity and excellent link budgets, enabling robust and economical RF products to be developed.
Products
AXM0F243: Ultra-Low Power Narrow-Band Sub GHz (27 - 1050 MHz) ARM® Cortex®-M0+ Wireless Microcontroller
The AXM0F243 is a System on Chip (Soc) for true single chip wireless applications. The SoC contains the field proven narrow-band AX5043 RF transceiver core and a high performance ARM® Cortex®-M0+ microcontroller (MCU) core.

AX8052F143: Ultra-Low Power Narrow-Band Sub GHz (27 - 1050 MHz) 8052 Wireless Microcontroller
The AX8052F143 is a one chip solution compatible with many standard applications in the Internet of Things. A sensitivity of -126 dBm at 868 MHz and 1.2 kbps with a current consumption of only 9.5 mA make the AX8052F143 an outstanding device in its field.

AX8052F131: RF Microcontroller, Ultra-low Power
The AX8052F131 is a complete universal RF-microcontroller transmit operation in the 400 - 470 MHz and 800 - 940 MHz bands. It offers high integration, small footprint, flexibility and ultra-low power consumption.

AX8052F151: RF Microcontroller, Ultra-low Power
The AX8052F151 is a complete universal RF-microcontroller for usage in the 400 - 470 MHz and 800 - 940 MHz bands. It offers high integration, small footprint, flexibility and ultra-low power consumption.

AX5043: Ultra-Low Power Narrow-Band Sub GHz (27 - 1050 MHz) RF Transceiver
The AX5043 is a true single chip, narrow-band, ultra-low-power ASK and FSK RF transceiver for the 27 MHz to 1050 MHz frequency bands. It offers the unique combination of ultra-low power consumption for transmit and receive operation combined with highest sensitivity and high selectivity.

AX5243: Ultra-Low Power Narrow-Band Sub GHz (27 - 1050 MHz) RF Transceiver
The AX5243 is a true single chip ultra-low power narrow-band CMOS transceiver for use in licensed and unlicensed bands from 27 and 1050 MHz. The on-chip transceiver consists of a fully integrated RF front-end with modulator, and demodulator.

AX5051: RF Transceiver, Low-Power
AX5051 is a universal single-chip RF transceiver for the 433/868/915 MHz SRD bands. It is typically used for medium distances up to 1 km. The supported data rates for this transceiver are 1 - 600 kbps.

AX5031: RF Transmitter IC, Low Power, Highly Efficient
The AX5031 is a universal single chip, low power RF-transmitter for the 433/868/915 MHz bands. AX5031 offers output power of up to 15 dBm at data rates of up to 350 kbps for FSK modulated data and up to 2000 kbps for ASK or PSK modulated data.

Evaluation Boards
AXDBG-2-GEVK: DVK-2 Debug Adapter
The AX8052 Debug Interface AXDBG connects the AX8052 and AXM0 Microcontroller Debug Interface, consisting of the Signals RESET_N, DBG_EN, PB6, PB7, GND and VCCIO to a standard PC USB Interface.

ADD5043-169-2-GEVK: AX5043 169 MHz Add-on kit for DVK-2 Evaluation Kit
AX5043 is supported by the development kit DVK-2. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development of ON Semiconductors RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development.

ADD5043-433-2-GEVK: AX5043 433 MHz Add-on kit for DVK-2 Evaluation Kit
AX5043 is supported by the development kit DVK-2. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development of ON Semiconductors RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development.

ADD5043-868-2-GEVK: AX5043 868 MHz Add-on kit for DVK-2 Evaluation Kit
AX5043 is supported by the development kit DVK-2. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development of ON Semiconductors RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development.

ADD5051-868-2-GEVK: AX5051 868 MHz Add-on kit for DVK-2 Evaluation Kit
AX5051 is supported by the DVK-2 kit. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development with AXSEM RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development.

ADD5243-868-2-GEVK: AX5243 868 MHz Add-on kit for DVK-2 Evaluation Kit
AX5243 is supported by the development kit DVK-2. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development of ON Semiconductors RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development.

F143-MINI-2-GEVK: AX8052F143 Mini Development Kit
The F143-Mini-DVK is miniaturized development kit for the designer starting out with the AX8052F143, an ultra-low power, high performance SoC RF Microcontroller. The F143-Mini-DVK hardware consists of a USB debug adapter and a pair of RF modules (F143-Mini-A-MOD and F143-Mini-B-MOD modules) and includes all software necessary to quickly develop wireless applications.

F143-MINI-A-MOD-GEVB: AX8052F143 Mini DVK Mod Evaluation Board
The F143-Mini-A-MOD module is equipped with an SMA connector that may be used either to connect a 50 Ohm whip antenna or measurement equipment. This module does not allow for batteries to be connected but can be powered via the debug adapter.

F143-MINI-B-MOD-GEVB: AX8052F143 Mini DVK Mod Evaluation Board
The F143-Mini-B-MOD module is equipped with two 1.5 V LR44 batteries and a chip antenna. It can be powered either by the batteries or the debug adapter. The PCB section containing the battery clips can be broken away if not used, resulting in a module equal in size to the F143-Mini-A-MOD.

MOD5031-868-2-GEVB: AX5031 868 MHz Add-on kit for DVK-2 Evaluation Kit
AX5031 is supported by the DVK-2 kit. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development with AXSEM RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development.

DVK-BASE-2-GEVK: DVK-2 Base Evaluation Kit
The DVK-2 is the second-generation development kit for high performance RF devices and microcontrollers. The complete development system includes all hardware and software necessary to quickly develop applications based on the ON Semiconductor AX series of wireless products