Selected Connectivity Solution
Selected Solution
Return to Connectivity solution
Bluetooth Low Energy

With its inherent power efficiency and availability in smartphones, Bluetooth® low energy technology is the premiere short-range wireless protocol for IoT. It is ideally suited for applications requiring long or constant operation with only short bursts of wireless transmission.
Products
RSL10: Radio SoC, Bluetooth 5 Certified
RSL10 is a Bluetooth 5, multi-protocol radio System on Chip (SoC) bringing ultra-low-power Bluetooth Low Energy to wireless applications.

RSL10 SIP: System-in-Package, Bluetooth 5 Certified
The RSL10 SIP offers the easiest way to bring the industry's lowest power Bluetooth Low Energy to wireless applications.

NCV-RSL10: Radio SoC, Bluetooth 5 Certified for Automotive
A member of the RSL10 family, NCV-RSL10 brings the industry's lowest power Bluetooth Low Energy to automotive.

Technical Documents
Continuous Harvesters and ON Semiconductor’s Low−Power RF Technology Close the Gap in Environmental and Accelerometer Sensors for IoT
While the proliferation of the Internet of Things (IoT) is inarguable, only few publications have so far enlightened the public regarding the problem of energy availability to support the rapidly−growing number of sensors and transceivers.

Evaluation Boards
STR-RSL10-MESH-KIT-GEVK: Strata Enabled RSL10 Mesh Platform
The RSL10 Mesh Platform is a versatile and easily configurable development kit that enables users to develop Bluetooth® Low Energy mesh networking applications based on RSL10, the industry’s lowest power Bluetooth 5 radio.

RSL10-002GEVB: Radio SoC evaluation board, version 1 (QFN based)
The RSL10 development board is used to easily develop Bluetooth low energy technology-enabled applications based on the industry’s lowest power radio System-on-Chip (SoC).

RSL10-USB001GEVK: RSL10 USB Dongle
The RSL10 USB Dongle enables rapid prototyping of peripherals for Bluetooth® Low Energy devices. Using the included Bluetooth® Low Energy Explorer software, engineers can develop, test, and evaluate Bluetooth-based applications quickly and easily.

RSL10-USB001GEVK: RSL10 USB Dongle
The RSL10 USB Dongle enables rapid prototyping of peripherals for Bluetooth Low Energy devices. Using the included Bluetooth Low Energy Explorer software, engineers can develop, test, and evaluate Bluetooth-based applications quickly and easily.

BDK-GEVK: Bluetooth Low Energy IoT Development Kit
The BDK-GEVK, featuring RSL10, industry's lowest power Bluetooth 5 SoC, serves as a baseboard for the Bluetooth IoT Development Kit (B-IDK). Daughter cards or shields compatible with B-IDK can be connected to the baseboard either via the PMOD connectors or the Arduino style connector.

BDK-DCDC-GEVB: Power Adapter Board for Higher Power B-IDK Actuator Shields
The BDK-DCDC-GEVB, is an adapter board needed to power higher power daughter cards or shields attached to the Bluetooth IoT Development Kit (B-IDK). The BDK-DCDC-GEVB plugs into the B-IDK baseboard, BDK-GEVK and provides power to higher power shields such as the Dual LED Ballast, Stepper Motor and Brushless DC Motor Control. Power Supply needed: Digi-Key Mouser

BLE-SWITCH001-GEVB: Energy Harvesting Bluetooth Low Energy Switch
The Energy Harvesting Bluetooth Low Energy Switch is a complete reference design for energy harvesting applications including lighting, door and window control, and step counters.

RSL10-SENSE-GEVK: RSL10 Sensor Development Kit
The RSL10 Sensor Development Kit is a compact and a comprehensive platform to easily develop IoT applications with leading sensor technology and the industry's lowest power Bluetooth ® Low Energy SoC. Several applications including industrial wearables, asset monitoring, smart sensing solutions can be easily developed on this platform.

RSL10-COIN-GEVB: RSL10 Temperature Sensor Beacon
The RSL10 Temperature Sensor Beacon is an ultra-low-power Bluetooth® Low Energy beacon which can be used to send ambient temperature data and web URLs and ambient temperature data wirelessly.

RSL10-SOLARSENS-GEVK: RSL10 Solar Cell Multi-Sensor Platform
The RSL10 Solar Cell Multi-Sensor platform is a complete, low-cost solution for developing self-powered sensor nodes using harvested solar energy. Based on the RSL10 SIP- the industry's lowest power Bluetooth 5 radio, the RSL10 Solar Cell Multi-Sensor platform supports continuous Bluetooth Low Energy transmission of sensor information without requiring any batteries.