feedback
Rate this webpage
Need
Support?

Selected Vehicle Electrification Solution
Selected Solution
Return to Vehicle Electrification solution

On Board Charging

Plug-in hybrid/electric vehicles (xEV) include a high voltage battery sub-system that requires some form of external charging. Multiple methods to accomplish this task are available. Some of them are built into the vehicle itself (On Board Charger or OBC), while others are external and may be incorporated through a wired connection (Fixed Charger) or through wireless energy transfer (Wireless Charger).
Interactive Block Diagrams
On Board Charger
ON Semiconductor offers a complete On Board Charger solution with the wide selection of super-junction MOSFETs, IGBTs, SiC devices, gate drivers, Op Amps, and Current Sense Amplifiers.
Product Family
Technical Documents
Electric Vehicle OBC System Using Power Modules
The on−board charger (OBC) market is growing rapidly as the demand for battery powered electric vehicles is increasing worldwide. An OBC system is composed of AC−DC converter with power factor correction (PFC) cascaded with a DC−DC converter to control power delivery to the battery.
Electric Vehicle OBC System Using Power Modules
On Board Charger (OBC) LLC Converter
Nowadays, so called plug in hybrid as well as fully electric vehicles are catching more and more attraction triggered by the reduction of pollution as it is normally happening with pure combustion engine. Nevertheless, there is at least one feature that is common to all of them electric energy is accumulated in dedicated battery pack and it is used in electric motors afterwards.
On Board Charger (OBC) LLC Converter
How to Interface with the 3 Phase PFC Evaluation Board
With the coming electrification of the automotive market, the need of battery chargers is more and more demanded. With the simple equation more power, shorter the recharge time is, a 3−phase supply is here considered which can provide up to ‘3x’ the power of a single−phase supply
How to Interface with the 3 Phase PFC Evaluation Board
Evaluation Boards
SEC-3PH-11-OBC-EVB: Three-phase On Board Charger (OBC) PFC-LLC platform
The SEC-3PH-11-OBC-EVB is a three-phase On Board Charger (OBC) platform achieving state-of-the-art system efficiency with AEC-Q SiC power devices and drivers.
SEC-3PH-11-OBC-EVB: Three-phase On Board Charger (OBC) PFC-LLC platform
SEC-6D6KW-OBC-SIC-GEVB: 6.6kW OBC SiC model
This evaluation board provides a reference design on PFC and LLC in a 6.6kW OBC system with SiC power devices and drivers, which mainly comprises of the high switching performance SiC diode (FFSP3065A), SiC mosfet (NVHL020N090SC1), 6A SiC mosfet driver (NCP51705MNTXG), 900V 60mΩ SiC mosfet (NVHL060N090SC1).
SEC-6D6KW-OBC-SIC-GEVB: 6.6kW OBC SiC model
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.