feedback
Rate this webpage
Need
Support?

Selected Lighting Solution
Selected Solution
Return to Lighting solution

Exterior Lighting

Styling and safety are enhanced with the addition LED exterior lighting systems. ON Semiconductor provides a variety of discrete, linear programmable constant current devices designed for regulation and control of LED based lighting systems. These linear current regulator/controllers are able to drive rear combination lamps, day time running lights, and turn signals. They allow for two programmed levels for Stop and Tail illumination, and also slew rate control to eliminate EMI concerns.
Interactive Block Diagrams
Evaluation Boards
SECO-NCV7685RGB-GEVB: RGB LIGHTING EVB
The NCV7685 LED RGB EVB provides a smart demonstration on interior or exterior lighting reference design for tail or ambient lights, which is aiming at realizing general sequential or high end pixelated LEDs controlling in in-vehicle network…
SECO-NCV7685RGB-GEVB: RGB LIGHTING EVB
NCV7691GEVK: Current Controller for Automotive LED Lamps Evaluation Kit
Automotive turn signals are sometimes designed to display an indicator in a fashion such that lights are activated in a sequencing manner to show directional intent.
NCV7691GEVK: Current Controller for Automotive LED Lamps Evaluation Kit
NCV7691RCLV1GEVB: Octal Rear Combination Light Evaluation Board
The NCV7691RCLV1GEVB Evaluation Board demonstrates a rear combination / daylight running light (RCL/DRL) solution with up to eight LED string. 
NCV7691RCLV1GEVB: Octal Rear Combination Light Evaluation Board
NCV7683GEVB: 8 Channel Enhanced 100 mALinear Current Regulator and Controller for Automotive LED Lighting in Daisy Chain Sequencing Application Evaluation Board
Automotive Rear Combination LED Lighting systems often require the electronics to execute a sequence lighting event for a blinker function to indicate directional change in movement.
NCV7683GEVB: 8 Channel Enhanced 100 mALinear Current Regulator and Controller for Automotive LED Lighting in Daisy Chain Sequencing Application Evaluation Board
NCV7685I2CV1GEVB: Twelve Channels LED Linear Current Driver with I2C Interface
The evaluation board demonstrates the Rear Combination Lamp Application with the NCV7685 LED linear current driver. On-board buck converter creates constant voltage of 7.0 V on the top of the LEDs to have lower power dissipation on the device itself.
NCV7685I2CV1GEVB: Twelve Channels LED Linear Current Driver with I2C Interface
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.