feedback
Rate this webpage
Need
Support?

Selected Automotive Power Management Solution
Selected Solution
Return to Automotive Power Management solution

Switched-Mode Power Supplies (SMPS)

Switched mode power supplies, or SMPS, use solid-state switches to convert an unregulated DC input voltage, to a regulated and smooth DC output voltage, at different voltage levels. The input supply can be a true DC voltage from a battery or solar panel, or a rectified DC voltage from an AC supply using a diode bridge along with some additional capacitive filtering. Considering the multiple DC voltage levels required in today’s light vehicles, designers need a way to convert standard power-source potentials into the voltages dictated by the load (bulbs, LEDs, motors, etc.). Switched-mode power supplies provide the various levels of DC output power needed in today’s cars, trucks, and SUVs. In addition to flexibility, SMPS are highly efficient and reliable. ON Semiconductor offers a wide variety of SMPS devices, in a variety of packages.
Technical Documents
Effects of High Switching Frequency on Buck Regulators
This presentation presents the effects of switching frequency on buck switching regulator operating characteristics, and how switching frequency affects the cost of the supply.
Effects of High Switching Frequency on Buck Regulators
Reduction of Switched Mode Power Supply Electro Magnetic Emissions in Automotive Cockpit Applications
At the heart of automotive design is the requirement to pass Electro-Magnetic Compatibility (EMC) limits, by minimising conducted and radiated emissions and susceptibility. The use of Switched Mode Power Supplies (SMPS) is now common-place, yet a prime source of electro-magnetic emissions.
Reduction of Switched Mode Power Supply Electro Magnetic Emissions in Automotive Cockpit Applications
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.