|************************************************************************ [IBIS Ver] 2.1 [File name] s24128c2.ibs | s=SOIC, 24128c=abbr chip name, 2=2.2V Vcc [File Rev] 1.00 [Date] 13-August-2008 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C128 rev.B in SOIC package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 128K_I2C_EEPROM@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 85.00m 63.00m 112.00m L_pkg 1.81nH 1.62nH 2.27nH C_pkg 0.28pF 0.25pF 0.31pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.00 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -2.25E-01 -2.31E-01 -2.22E-01 -2.10E+00 -2.07E-01 -2.14E-01 -2.03E-01 -2.00E+00 -1.89E-01 -1.97E-01 -1.84E-01 -1.90E+00 -1.71E-01 -1.80E-01 -1.65E-01 -1.80E+00 -1.53E-01 -1.64E-01 -1.46E-01 -1.70E+00 -1.36E-01 -1.47E-01 -1.27E-01 -1.60E+00 -1.18E-01 -1.30E-01 -1.08E-01 -1.50E+00 -1.01E-01 -1.14E-01 -8.98E-02 -1.40E+00 -8.34E-02 -9.79E-02 -7.17E-02 -1.30E+00 -6.67E-02 -8.21E-02 -5.41E-02 -1.20E+00 -5.04E-02 -6.66E-02 -3.72E-02 -1.10E+00 -3.50E-02 -5.17E-02 -2.16E-02 -1.00E+00 -2.10E-02 -3.75E-02 -8.84E-03 -9.00E-01 -9.65E-03 -2.45E-02 -1.78E-03 -8.00E-01 -2.79E-03 -1.36E-02 -1.81E-04 -7.50E-01 -1.24E-03 -9.17E-03 -5.32E-05 -7.00E-01 -5.04E-04 -5.72E-03 -1.57E-05 -6.50E-01 -1.97E-04 -3.28E-03 -4.83E-06 -6.00E-01 -7.55E-05 -1.74E-03 -1.66E-06 -5.50E-01 -2.88E-05 -8.69E-04 -7.17E-07 -5.00E-01 -1.11E-05 -4.19E-04 -4.21E-07 -4.50E-01 -4.32E-06 -1.98E-04 -3.11E-07 -4.00E-01 -1.75E-06 -9.29E-05 -2.55E-07 -3.50E-01 -7.57E-07 -4.33E-05 -2.16E-07 -3.00E-01 -3.67E-07 -2.01E-05 -1.81E-07 -2.50E-01 -2.04E-07 -9.28E-06 -1.48E-07 -2.00E-01 -1.26E-07 -4.23E-06 -1.17E-07 -1.50E-01 -8.19E-08 -1.88E-06 -8.66E-08 -1.00E-01 -5.03E-08 -7.77E-07 -5.69E-08 -5.00E-02 -2.39E-08 -2.53E-07 -2.80E-08 0.00E+00 3.73E-26 3.06E-26 3.28E-26 1.00E-01 4.36E-08 3.81E-08 5.37E-08 2.00E-01 8.46E-08 7.38E-08 1.04E-07 3.00E-01 1.23E-07 1.07E-07 1.52E-07 4.00E-01 1.59E-07 1.38E-07 1.97E-07 5.00E-01 1.92E-07 1.67E-07 2.39E-07 6.00E-01 2.23E-07 1.94E-07 2.78E-07 7.00E-01 2.52E-07 2.18E-07 3.14E-07 8.00E-01 2.78E-07 2.40E-07 3.48E-07 9.00E-01 3.02E-07 2.61E-07 3.79E-07 1.00E+00 3.23E-07 2.79E-07 4.08E-07 1.10E+00 3.43E-07 2.95E-07 4.34E-07 1.20E+00 3.60E-07 3.09E-07 4.58E-07 1.30E+00 3.76E-07 3.21E-07 4.79E-07 1.40E+00 3.89E-07 3.31E-07 4.99E-07 1.50E+00 4.00E-07 3.40E-07 5.15E-07 1.60E+00 4.09E-07 3.46E-07 5.30E-07 1.70E+00 4.17E-07 3.51E-07 5.43E-07 1.80E+00 4.22E-07 3.54E-07 5.53E-07 1.90E+00 4.26E-07 3.55E-07 5.61E-07 2.00E+00 4.28E-07 3.56E-07 5.67E-07 2.10E+00 4.28E-07 3.56E-07 5.72E-07 2.20E+00 4.29E-07 3.56E-07 5.74E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.30E-07 3.57E-07 5.78E-07 -2.10E+00 4.30E-07 3.57E-07 5.78E-07 -2.00E+00 4.30E-07 3.57E-07 5.78E-07 -1.90E+00 4.30E-07 3.57E-07 5.78E-07 -1.80E+00 4.30E-07 3.57E-07 5.78E-07 -1.70E+00 4.30E-07 3.57E-07 5.78E-07 -1.60E+00 4.30E-07 3.56E-07 5.78E-07 -1.50E+00 4.30E-07 3.56E-07 5.77E-07 -1.40E+00 4.30E-07 3.56E-07 5.77E-07 -1.30E+00 4.30E-07 3.56E-07 5.77E-07 -1.20E+00 4.30E-07 3.56E-07 5.77E-07 -1.10E+00 4.30E-07 3.56E-07 5.77E-07 -1.00E+00 4.30E-07 3.56E-07 5.77E-07 -9.00E-01 4.29E-07 3.56E-07 5.77E-07 -8.00E-01 4.29E-07 3.56E-07 5.77E-07 -7.00E-01 4.29E-07 3.56E-07 5.77E-07 -6.00E-01 4.29E-07 3.56E-07 5.77E-07 -5.00E-01 4.29E-07 3.56E-07 5.77E-07 -4.00E-01 4.29E-07 3.56E-07 5.77E-07 -3.00E-01 4.29E-07 3.56E-07 5.76E-07 -2.00E-01 4.29E-07 3.55E-07 5.76E-07 -1.00E-01 4.29E-07 3.54E-07 5.76E-07 0.00E+00 4.29E-07 3.51E-07 5.76E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.00 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -2.30E-01 -2.36E-01 -2.26E-01 -2.10E+00 -2.11E-01 -2.18E-01 -2.06E-01 -2.00E+00 -1.93E-01 -2.01E-01 -1.87E-01 -1.90E+00 -1.74E-01 -1.84E-01 -1.67E-01 -1.80E+00 -1.56E-01 -1.67E-01 -1.48E-01 -1.70E+00 -1.38E-01 -1.50E-01 -1.29E-01 -1.60E+00 -1.20E-01 -1.33E-01 -1.10E-01 -1.50E+00 -1.02E-01 -1.16E-01 -9.13E-02 -1.40E+00 -8.49E-02 -9.97E-02 -7.29E-02 -1.30E+00 -6.78E-02 -8.35E-02 -5.49E-02 -1.20E+00 -5.12E-02 -6.77E-02 -3.77E-02 -1.10E+00 -3.55E-02 -5.25E-02 -2.19E-02 -1.00E+00 -2.13E-02 -3.81E-02 -8.93E-03 -9.00E-01 -9.74E-03 -2.49E-02 -1.78E-03 -8.00E-01 -2.80E-03 -1.37E-02 -1.81E-04 -7.50E-01 -1.24E-03 -9.25E-03 -5.32E-05 -7.00E-01 -5.04E-04 -5.76E-03 -1.57E-05 -6.50E-01 -1.97E-04 -3.29E-03 -4.83E-06 -6.00E-01 -7.55E-05 -1.74E-03 -1.66E-06 -5.50E-01 -2.88E-05 -8.70E-04 -7.20E-07 -5.00E-01 -1.11E-05 -4.20E-04 -4.24E-07 -4.50E-01 -4.32E-06 -1.98E-04 -3.14E-07 -4.00E-01 -1.75E-06 -9.29E-05 -2.58E-07 -3.50E-01 -7.64E-07 -4.33E-05 -2.18E-07 -3.00E-01 -3.73E-07 -2.01E-05 -1.83E-07 -2.50E-01 -2.09E-07 -9.27E-06 -1.50E-07 -2.00E-01 -1.30E-07 -4.23E-06 -1.18E-07 -1.50E-01 -8.48E-08 -1.88E-06 -8.75E-08 -1.00E-01 -5.22E-08 -7.76E-07 -5.75E-08 -5.00E-02 -2.49E-08 -2.53E-07 -2.84E-08 0.00E+00 2.70E-26 3.11E-26 2.81E-26 1.00E-01 4.56E-08 3.68E-08 5.44E-08 2.00E-01 8.85E-08 7.13E-08 1.06E-07 3.00E-01 1.29E-07 1.04E-07 1.54E-07 4.00E-01 1.67E-07 1.34E-07 2.00E-07 5.00E-01 2.02E-07 1.61E-07 2.42E-07 6.00E-01 2.35E-07 1.87E-07 2.82E-07 7.00E-01 2.66E-07 2.11E-07 3.20E-07 8.00E-01 2.94E-07 2.32E-07 3.55E-07 9.00E-01 3.21E-07 2.51E-07 3.87E-07 1.00E+00 3.45E-07 2.69E-07 4.16E-07 1.10E+00 3.66E-07 2.84E-07 4.44E-07 1.20E+00 3.86E-07 2.98E-07 4.69E-07 1.30E+00 4.04E-07 3.10E-07 4.91E-07 1.40E+00 4.19E-07 3.19E-07 5.11E-07 1.50E+00 4.33E-07 3.27E-07 5.29E-07 1.60E+00 4.44E-07 3.34E-07 5.45E-07 1.70E+00 4.54E-07 3.38E-07 5.59E-07 1.80E+00 4.62E-07 3.41E-07 5.70E-07 1.90E+00 4.68E-07 3.42E-07 5.80E-07 2.00E+00 4.72E-07 3.43E-07 5.87E-07 2.10E+00 4.74E-07 3.43E-07 5.93E-07 2.20E+00 4.76E-07 3.43E-07 5.96E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.78E-07 3.44E-07 6.02E-07 -2.10E+00 4.78E-07 3.44E-07 6.02E-07 -2.00E+00 4.77E-07 3.44E-07 6.02E-07 -1.90E+00 4.77E-07 3.44E-07 6.02E-07 -1.80E+00 4.77E-07 3.43E-07 6.02E-07 -1.70E+00 4.77E-07 3.43E-07 6.02E-07 -1.60E+00 4.77E-07 3.43E-07 6.01E-07 -1.50E+00 4.77E-07 3.43E-07 6.01E-07 -1.40E+00 4.77E-07 3.43E-07 6.01E-07 -1.30E+00 4.77E-07 3.43E-07 6.01E-07 -1.20E+00 4.77E-07 3.43E-07 6.01E-07 -1.10E+00 4.77E-07 3.43E-07 6.01E-07 -1.00E+00 4.77E-07 3.43E-07 6.01E-07 -9.00E-01 4.77E-07 3.43E-07 6.01E-07 -8.00E-01 4.77E-07 3.43E-07 6.01E-07 -7.00E-01 4.77E-07 3.43E-07 6.01E-07 -6.00E-01 4.77E-07 3.43E-07 6.01E-07 -5.00E-01 4.77E-07 3.43E-07 6.00E-07 -4.00E-01 4.76E-07 3.43E-07 6.00E-07 -3.00E-01 4.76E-07 3.43E-07 6.00E-07 -2.00E-01 4.76E-07 3.42E-07 6.00E-07 -1.00E-01 4.76E-07 3.41E-07 6.00E-07 0.00E+00 4.76E-07 3.38E-07 6.00E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.0 105.00 -40.00 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -2.81E-01 -3.03E-01 -2.64E-01 -2.10E+00 -2.58E-01 -2.81E-01 -2.41E-01 -2.00E+00 -2.35E-01 -2.58E-01 -2.18E-01 -1.90E+00 -2.13E-01 -2.36E-01 -1.95E-01 -1.80E+00 -1.90E-01 -2.13E-01 -1.73E-01 -1.70E+00 -1.68E-01 -1.91E-01 -1.50E-01 -1.60E+00 -1.46E-01 -1.69E-01 -1.28E-01 -1.50E+00 -1.24E-01 -1.48E-01 -1.06E-01 -1.40E+00 -1.02E-01 -1.26E-01 -8.43E-02 -1.30E+00 -8.13E-02 -1.05E-01 -6.32E-02 -1.20E+00 -6.10E-02 -8.49E-02 -4.31E-02 -1.10E+00 -4.18E-02 -6.51E-02 -2.46E-02 -1.00E+00 -2.45E-02 -4.65E-02 -9.70E-03 -9.00E-01 -1.08E-02 -2.97E-02 -1.83E-03 -8.00E-01 -2.92E-03 -1.57E-02 -1.81E-04 -7.50E-01 -1.27E-03 -1.03E-02 -5.33E-05 -7.00E-01 -5.09E-04 -6.25E-03 -1.57E-05 -6.50E-01 -1.98E-04 -3.47E-03 -4.83E-06 -6.00E-01 -7.56E-05 -1.80E-03 -1.66E-06 -5.50E-01 -2.89E-05 -8.84E-04 -7.20E-07 -5.00E-01 -1.11E-05 -4.23E-04 -4.24E-07 -4.50E-01 -4.32E-06 -1.99E-04 -3.14E-07 -4.00E-01 -1.75E-06 -9.31E-05 -2.58E-07 -3.50E-01 -7.64E-07 -4.33E-05 -2.18E-07 -3.00E-01 -3.73E-07 -2.01E-05 -1.83E-07 -2.50E-01 -2.09E-07 -9.27E-06 -1.50E-07 -2.00E-01 -1.30E-07 -4.23E-06 -1.18E-07 -1.50E-01 -8.48E-08 -1.88E-06 -8.75E-08 -1.00E-01 -5.22E-08 -7.76E-07 -5.75E-08 -5.00E-02 -2.49E-08 -2.53E-07 -2.84E-08 0.00E+00 2.70E-26 3.11E-26 2.81E-26 1.00E-01 4.56E-08 3.68E-08 5.44E-08 2.00E-01 8.85E-08 7.13E-08 1.06E-07 3.00E-01 1.29E-07 1.04E-07 1.54E-07 4.00E-01 1.67E-07 1.34E-07 2.00E-07 5.00E-01 2.02E-07 1.61E-07 2.42E-07 6.00E-01 2.35E-07 1.87E-07 2.82E-07 7.00E-01 2.66E-07 2.11E-07 3.20E-07 8.00E-01 2.94E-07 2.32E-07 3.55E-07 9.00E-01 3.21E-07 2.51E-07 3.87E-07 1.00E+00 3.45E-07 2.69E-07 4.16E-07 1.10E+00 3.66E-07 2.84E-07 4.44E-07 1.20E+00 3.86E-07 2.98E-07 4.69E-07 1.30E+00 4.04E-07 3.10E-07 4.91E-07 1.40E+00 4.19E-07 3.19E-07 5.11E-07 1.50E+00 4.33E-07 3.27E-07 5.29E-07 1.60E+00 4.44E-07 3.34E-07 5.45E-07 1.70E+00 4.54E-07 3.38E-07 5.59E-07 1.80E+00 4.62E-07 3.41E-07 5.70E-07 1.90E+00 4.68E-07 3.42E-07 5.80E-07 2.00E+00 4.72E-07 3.43E-07 5.87E-07 2.10E+00 4.74E-07 3.43E-07 5.93E-07 2.20E+00 4.76E-07 3.43E-07 5.96E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.78E-07 3.44E-07 6.02E-07 -2.10E+00 4.78E-07 3.44E-07 6.02E-07 -2.00E+00 4.77E-07 3.44E-07 6.02E-07 -1.90E+00 4.77E-07 3.44E-07 6.02E-07 -1.80E+00 4.77E-07 3.43E-07 6.02E-07 -1.70E+00 4.77E-07 3.43E-07 6.02E-07 -1.60E+00 4.77E-07 3.43E-07 6.01E-07 -1.50E+00 4.77E-07 3.43E-07 6.01E-07 -1.40E+00 4.77E-07 3.43E-07 6.01E-07 -1.30E+00 4.77E-07 3.43E-07 6.01E-07 -1.20E+00 4.77E-07 3.43E-07 6.01E-07 -1.10E+00 4.77E-07 3.43E-07 6.01E-07 -1.00E+00 4.77E-07 3.43E-07 6.01E-07 -9.00E-01 4.77E-07 3.43E-07 6.01E-07 -8.00E-01 4.77E-07 3.43E-07 6.01E-07 -7.00E-01 4.77E-07 3.43E-07 6.01E-07 -6.00E-01 4.77E-07 3.43E-07 6.01E-07 -5.00E-01 4.77E-07 3.43E-07 6.00E-07 -4.00E-01 4.76E-07 3.43E-07 6.00E-07 -3.00E-01 4.76E-07 3.43E-07 6.00E-07 -2.00E-01 4.76E-07 3.42E-07 6.00E-07 -1.00E-01 4.76E-07 3.41E-07 6.00E-07 0.00E+00 4.76E-07 3.38E-07 6.00E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.00 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -2.10E-01 -2.16E-01 -2.06E-01 -2.10E+00 -1.93E-01 -2.00E-01 -1.88E-01 -2.00E+00 -1.77E-01 -1.84E-01 -1.71E-01 -1.90E+00 -1.60E-01 -1.69E-01 -1.53E-01 -1.80E+00 -1.43E-01 -1.53E-01 -1.36E-01 -1.70E+00 -1.27E-01 -1.37E-01 -1.18E-01 -1.60E+00 -1.10E-01 -1.22E-01 -1.01E-01 -1.50E+00 -9.41E-02 -1.07E-01 -8.43E-02 -1.40E+00 -7.82E-02 -9.14E-02 -6.75E-02 -1.30E+00 -6.26E-02 -7.65E-02 -5.12E-02 -1.20E+00 -4.75E-02 -6.20E-02 -3.56E-02 -1.10E+00 -3.31E-02 -4.80E-02 -2.11E-02 -1.00E+00 -2.00E-02 -3.48E-02 -8.99E-03 -9.00E-01 -9.34E-03 -2.27E-02 -1.94E-03 -8.00E-01 -2.76E-03 -1.24E-02 -2.04E-04 -7.50E-01 -1.23E-03 -8.38E-03 -6.00E-05 -7.00E-01 -5.06E-04 -5.20E-03 -1.74E-05 -6.50E-01 -1.98E-04 -2.96E-03 -5.02E-06 -6.00E-01 -7.57E-05 -1.56E-03 -1.45E-06 -5.50E-01 -2.88E-05 -7.80E-04 -4.17E-07 -5.00E-01 -1.09E-05 -3.76E-04 -1.20E-07 -4.50E-01 -4.12E-06 -1.78E-04 -3.46E-08 -4.00E-01 -1.56E-06 -8.31E-05 -9.97E-09 -3.50E-01 -5.88E-07 -3.86E-05 -2.87E-09 -3.00E-01 -2.22E-07 -1.79E-05 -8.28E-10 -2.50E-01 -8.34E-08 -8.21E-06 -2.39E-10 -2.00E-01 -3.11E-08 -3.72E-06 -6.89E-11 -1.50E-01 -1.14E-08 -1.63E-06 -1.98E-11 -1.00E-01 -3.89E-09 -6.59E-07 -5.53E-12 -5.00E-02 -1.07E-09 -2.09E-07 -1.32E-12 0.00E+00 0 2.27E-24 0 1.00E-01 6.00E-12 1.02E-09 3.06E-13 2.00E-01 7.11E-12 1.24E-09 6.07E-13 3.00E-01 7.53E-12 1.29E-09 9.07E-13 4.00E-01 7.84E-12 1.30E-09 1.21E-12 5.00E-01 8.15E-12 1.30E-09 1.51E-12 6.00E-01 8.45E-12 1.30E-09 1.81E-12 7.00E-01 8.75E-12 1.30E-09 2.11E-12 8.00E-01 9.05E-12 1.30E-09 2.41E-12 9.00E-01 9.35E-12 1.30E-09 2.71E-12 1.00E+00 9.65E-12 1.30E-09 3.01E-12 1.10E+00 9.95E-12 1.30E-09 3.31E-12 1.20E+00 1.02E-11 1.30E-09 3.61E-12 1.30E+00 1.05E-11 1.30E-09 3.91E-12 1.40E+00 1.08E-11 1.30E-09 4.21E-12 1.50E+00 1.11E-11 1.31E-09 4.51E-12 1.60E+00 1.14E-11 1.31E-09 4.81E-12 1.70E+00 1.17E-11 1.31E-09 5.11E-12 1.80E+00 1.20E-11 1.31E-09 5.41E-12 1.90E+00 1.23E-11 1.31E-09 5.71E-12 2.00E+00 1.26E-11 1.31E-09 6.01E-12 2.10E+00 1.29E-11 1.31E-09 6.31E-12 2.20E+00 1.32E-11 1.31E-09 6.61E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 1.98E-11 1.31E-09 1.47E-11 -2.10E+00 1.95E-11 1.31E-09 1.44E-11 -2.00E+00 1.92E-11 1.31E-09 1.41E-11 -1.90E+00 1.89E-11 1.31E-09 1.38E-11 -1.80E+00 1.86E-11 1.31E-09 1.35E-11 -1.70E+00 1.83E-11 1.31E-09 1.32E-11 -1.60E+00 1.80E-11 1.31E-09 1.29E-11 -1.50E+00 1.77E-11 1.31E-09 1.26E-11 -1.40E+00 1.74E-11 1.31E-09 1.23E-11 -1.30E+00 1.71E-11 1.31E-09 1.20E-11 -1.20E+00 1.68E-11 1.31E-09 1.17E-11 -1.10E+00 1.65E-11 1.31E-09 1.14E-11 -1.00E+00 1.62E-11 1.31E-09 1.11E-11 -9.00E-01 1.59E-11 1.31E-09 1.08E-11 -8.00E-01 1.56E-11 1.31E-09 1.05E-11 -7.00E-01 1.53E-11 1.31E-09 1.02E-11 -6.00E-01 1.50E-11 1.31E-09 9.91E-12 -5.00E-01 1.47E-11 1.31E-09 9.61E-12 -4.00E-01 1.44E-11 1.31E-09 9.31E-12 -3.00E-01 1.41E-11 1.31E-09 9.01E-12 -2.00E-01 1.38E-11 1.31E-09 8.71E-12 -1.00E-01 1.35E-11 1.31E-09 8.41E-12 0.00E+00 1.32E-11 1.31E-09 8.11E-12 | | End [Model] InputModel4 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -1.69E-01 -1.60E-01 -1.80E-01 -2.10E+00 -1.56E-01 -1.48E-01 -1.65E-01 -2.00E+00 -1.42E-01 -1.37E-01 -1.49E-01 -1.90E+00 -1.29E-01 -1.25E-01 -1.34E-01 -1.80E+00 -1.16E-01 -1.14E-01 -1.19E-01 -1.70E+00 -1.02E-01 -1.03E-01 -1.04E-01 -1.60E+00 -8.94E-02 -9.14E-02 -8.86E-02 -1.50E+00 -7.65E-02 -8.03E-02 -7.37E-02 -1.40E+00 -6.37E-02 -6.93E-02 -5.91E-02 -1.30E+00 -5.13E-02 -5.85E-02 -4.48E-02 -1.20E+00 -3.92E-02 -4.79E-02 -3.12E-02 -1.10E+00 -2.77E-02 -3.76E-02 -1.85E-02 -1.00E+00 -1.71E-02 -2.79E-02 -7.94E-03 -9.00E-01 -8.32E-03 -1.88E-02 -1.78E-03 -8.00E-01 -2.65E-03 -1.10E-02 -2.49E-04 -7.50E-01 -1.24E-03 -7.69E-03 -1.18E-04 -7.00E-01 -5.46E-04 -5.02E-03 -7.66E-05 -6.50E-01 -2.43E-04 -3.01E-03 -6.13E-05 -6.00E-01 -1.19E-04 -1.67E-03 -5.38E-05 -5.50E-01 -6.93E-05 -8.72E-04 -4.84E-05 -5.00E-01 -4.78E-05 -4.40E-04 -4.37E-05 -4.50E-01 -3.73E-05 -2.22E-04 -3.92E-05 -4.00E-01 -3.10E-05 -1.15E-04 -3.48E-05 -3.50E-01 -2.63E-05 -6.26E-05 -3.04E-05 -3.00E-01 -2.22E-05 -3.66E-05 -2.60E-05 -2.50E-01 -1.83E-05 -2.30E-05 -2.16E-05 -2.00E-01 -1.46E-05 -1.52E-05 -1.72E-05 -1.50E-01 -1.09E-05 -1.00E-05 -1.29E-05 -1.00E-01 -7.21E-06 -6.18E-06 -8.56E-06 -5.00E-02 -3.59E-06 -2.94E-06 -4.27E-06 0.00E+00 -1.56E-22 -9.49E-24 7.10E-25 1.00E-01 7.02E-06 5.42E-06 8.38E-06 2.00E-01 1.38E-05 1.05E-05 1.65E-05 3.00E-01 2.03E-05 1.53E-05 2.44E-05 4.00E-01 2.66E-05 1.99E-05 3.20E-05 5.00E-01 3.26E-05 2.42E-05 3.93E-05 6.00E-01 3.84E-05 2.83E-05 4.63E-05 7.00E-01 4.38E-05 3.21E-05 5.31E-05 8.00E-01 4.90E-05 3.56E-05 5.95E-05 9.00E-01 5.39E-05 4.63E-07 6.56E-05 1.00E+00 5.85E-05 4.23E-07 7.14E-05 1.10E+00 6.27E-05 4.16E-07 7.69E-05 1.20E+00 6.65E-05 4.18E-07 8.20E-05 1.30E+00 3.44E-07 4.22E-07 8.68E-05 1.40E+00 3.52E-07 4.25E-07 9.11E-05 1.50E+00 3.58E-07 4.28E-07 9.51E-05 1.60E+00 3.61E-07 4.31E-07 4.72E-07 1.70E+00 3.62E-07 4.34E-07 4.77E-07 1.80E+00 3.63E-07 4.36E-07 4.79E-07 1.90E+00 3.63E-07 4.39E-07 4.81E-07 2.00E+00 3.63E-07 4.41E-07 4.81E-07 2.10E+00 3.63E-07 4.44E-07 4.81E-07 2.20E+00 3.64E-07 4.47E-07 4.81E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.92E-07 5.35E-06 4.84E-07 -2.10E+00 4.24E-07 4.13E-06 4.84E-07 -2.00E+00 3.92E-07 3.08E-06 4.84E-07 -1.90E+00 3.77E-07 2.24E-06 4.84E-07 -1.80E+00 3.70E-07 1.60E-06 4.84E-07 -1.70E+00 3.67E-07 1.16E-06 4.84E-07 -1.60E+00 3.66E-07 8.64E-07 4.84E-07 -1.50E+00 3.65E-07 6.87E-07 4.83E-07 -1.40E+00 3.65E-07 5.85E-07 4.83E-07 -1.30E+00 3.65E-07 5.29E-07 4.83E-07 -1.20E+00 3.64E-07 4.97E-07 4.83E-07 -1.10E+00 3.64E-07 4.79E-07 4.83E-07 -1.00E+00 3.64E-07 4.69E-07 4.83E-07 -9.00E-01 3.64E-07 4.62E-07 4.83E-07 -8.00E-01 3.64E-07 4.57E-07 4.83E-07 -7.00E-01 3.64E-07 4.53E-07 4.83E-07 -6.00E-01 3.64E-07 4.50E-07 4.83E-07 -5.00E-01 3.64E-07 4.47E-07 4.83E-07 -4.00E-01 3.64E-07 4.44E-07 4.82E-07 -3.00E-01 3.64E-07 4.41E-07 4.82E-07 -2.00E-01 3.64E-07 4.39E-07 4.82E-07 -1.00E-01 3.64E-07 4.36E-07 4.82E-07 0.00E+00 3.64E-07 4.34E-07 4.82E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -4.14E-04 -2.63E-04 -5.76E-04 -2.10E+00 -4.53E-04 -2.84E-04 -6.36E-04 -2.00E+00 -4.99E-04 -3.10E-04 -7.10E-04 -1.90E+00 -5.55E-04 -3.39E-04 -8.04E-04 -1.80E+00 -6.26E-04 -3.76E-04 -9.24E-04 -1.70E+00 -7.16E-04 -4.21E-04 -1.09E-03 -1.60E+00 -8.35E-04 -4.77E-04 -1.31E-03 -1.50E+00 -9.99E-04 -5.51E-04 -1.65E-03 -1.40E+00 -1.23E-03 -6.49E-04 -2.18E-03 -1.30E+00 -1.60E-03 -7.87E-04 -3.13E-03 -1.20E+00 -2.20E-03 -9.89E-04 -4.94E-03 -1.10E+00 -3.27E-03 -1.30E-03 -8.08E-03 -1.00E+00 -5.11E-03 -1.82E-03 -1.19E-02 -9.50E-01 -6.25E-03 -2.18E-03 -1.38E-02 -9.00E-01 -7.36E-03 -2.63E-03 -1.60E-02 -8.50E-01 -8.36E-03 -3.13E-03 -1.80E-02 -8.00E-01 -9.28E-03 -3.62E-03 -1.90E-02 -7.50E-01 -1.01E-02 -4.04E-03 -1.88E-02 -7.00E-01 -1.05E-02 -4.36E-03 -1.80E-02 -6.50E-01 -1.03E-02 -4.59E-03 -1.69E-02 -6.00E-01 -9.79E-03 -4.72E-03 -1.57E-02 -5.50E-01 -9.05E-03 -4.67E-03 -1.45E-02 -5.00E-01 -8.23E-03 -4.43E-03 -1.32E-02 -4.50E-01 -7.39E-03 -4.06E-03 -1.19E-02 -4.00E-01 -6.55E-03 -3.60E-03 -1.06E-02 -3.50E-01 -5.70E-03 -3.12E-03 -9.29E-03 -3.00E-01 -4.86E-03 -2.63E-03 -7.97E-03 -2.50E-01 -4.03E-03 -2.15E-03 -6.65E-03 -2.00E-01 -3.20E-03 -1.68E-03 -5.32E-03 -1.50E-01 -2.38E-03 -1.22E-03 -4.00E-03 -1.00E-01 -1.57E-03 -7.89E-04 -2.66E-03 -5.00E-02 -7.76E-04 -3.79E-04 -1.33E-03 0.00E+00 2.85E-23 -3.26E-17 -9.83E-13 1.00E-01 1.45E-03 6.61E-04 2.58E-03 2.00E-01 2.74E-03 1.20E-03 5.01E-03 3.00E-01 3.86E-03 1.61E-03 7.27E-03 4.00E-01 4.83E-03 1.91E-03 9.37E-03 5.00E-01 5.65E-03 2.09E-03 1.13E-02 6.00E-01 6.32E-03 2.18E-03 1.31E-02 7.00E-01 6.85E-03 2.24E-03 1.47E-02 8.00E-01 7.23E-03 2.29E-03 1.62E-02 9.00E-01 7.50E-03 2.34E-03 1.75E-02 1.00E+00 7.70E-03 2.38E-03 1.87E-02 1.20E+00 7.99E-03 2.45E-03 2.06E-02 1.40E+00 8.20E-03 2.52E-03 2.18E-02 1.60E+00 8.36E-03 2.57E-03 2.24E-02 1.80E+00 8.49E-03 2.62E-03 2.28E-02 2.00E+00 8.59E-03 2.67E-03 2.30E-02 2.20E+00 8.68E-03 2.71E-03 2.32E-02 2.40E+00 8.77E-03 2.75E-03 2.33E-02 2.60E+00 8.84E-03 2.79E-03 2.34E-02 2.80E+00 8.91E-03 2.82E-03 2.35E-02 3.00E+00 8.97E-03 2.86E-03 2.36E-02 3.20E+00 9.03E-03 2.89E-03 2.37E-02 3.40E+00 9.08E-03 2.93E-03 2.37E-02 3.60E+00 9.14E-03 2.96E-03 2.38E-02 3.80E+00 9.19E-03 2.99E-03 2.39E-02 4.00E+00 9.23E-03 3.02E-03 2.39E-02 4.20E+00 9.28E-03 3.05E-03 2.40E-02 4.40E+00 9.33E-03 3.08E-03 2.40E-02 | [GND_clamp] | -2.20E+00 -3.58E-01 -3.71E-01 -3.48E-01 -2.10E+00 -3.32E-01 -3.45E-01 -3.21E-01 -2.00E+00 -3.05E-01 -3.20E-01 -2.93E-01 -1.90E+00 -2.78E-01 -2.94E-01 -2.65E-01 -1.80E+00 -2.52E-01 -2.69E-01 -2.37E-01 -1.70E+00 -2.25E-01 -2.44E-01 -2.10E-01 -1.60E+00 -1.99E-01 -2.18E-01 -1.83E-01 -1.50E+00 -1.73E-01 -1.94E-01 -1.56E-01 -1.40E+00 -1.47E-01 -1.69E-01 -1.29E-01 -1.30E+00 -1.22E-01 -1.44E-01 -1.02E-01 -1.20E+00 -9.68E-02 -1.21E-01 -7.66E-02 -1.10E+00 -7.26E-02 -9.71E-02 -5.19E-02 -1.00E+00 -4.96E-02 -7.45E-02 -2.91E-02 -9.00E-01 -2.88E-02 -5.30E-02 -1.08E-02 -8.00E-01 -1.21E-02 -3.35E-02 -1.63E-03 -7.00E-01 -2.86E-03 -1.72E-02 -1.19E-04 -6.00E-01 -3.98E-04 -6.24E-03 -7.54E-06 -5.00E-01 -4.71E-05 -1.53E-03 -4.75E-07 -4.00E-01 -5.43E-06 -3.01E-04 -2.99E-08 -3.00E-01 -6.25E-07 -5.52E-05 -1.88E-09 -2.00E-01 -7.10E-08 -9.80E-06 -1.19E-10 -1.00E-01 -7.33E-09 -1.51E-06 -7.30E-12 0.00E+00 0.00E+00 8.79E-22 0.00E+00 1.00E-01 2.56E-11 8.23E-09 3.13E-13 2.00E-01 2.88E-11 9.72E-09 6.14E-13 3.00E-01 2.94E-11 9.99E-09 9.14E-13 4.00E-01 2.98E-11 1.00E-08 1.21E-12 5.00E-01 3.01E-11 1.01E-08 1.51E-12 6.00E-01 3.04E-11 1.01E-08 1.81E-12 7.00E-01 3.07E-11 1.01E-08 2.11E-12 8.00E-01 3.10E-11 1.01E-08 2.41E-12 9.00E-01 3.13E-11 1.01E-08 2.71E-12 1.00E+00 3.16E-11 1.01E-08 3.01E-12 1.10E+00 3.19E-11 1.01E-08 3.31E-12 1.20E+00 3.22E-11 1.01E-08 3.61E-12 1.30E+00 3.25E-11 1.01E-08 3.91E-12 1.40E+00 3.28E-11 1.01E-08 4.21E-12 1.50E+00 3.31E-11 1.01E-08 4.51E-12 1.60E+00 3.34E-11 1.01E-08 4.81E-12 1.70E+00 3.37E-11 1.01E-08 5.11E-12 1.80E+00 3.40E-11 1.01E-08 5.41E-12 1.90E+00 3.43E-11 1.01E-08 5.71E-12 2.00E+00 3.46E-11 1.01E-08 6.01E-12 2.10E+00 3.49E-11 1.01E-08 6.31E-12 2.20E+00 3.52E-11 1.01E-08 6.61E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.18E-11 1.01E-08 1.47E-11 -2.10E+00 4.15E-11 1.01E-08 1.44E-11 -2.00E+00 4.12E-11 1.01E-08 1.41E-11 -1.90E+00 4.09E-11 1.01E-08 1.38E-11 -1.80E+00 4.06E-11 1.01E-08 1.35E-11 -1.70E+00 4.03E-11 1.01E-08 1.32E-11 -1.60E+00 4.00E-11 1.01E-08 1.29E-11 -1.50E+00 3.97E-11 1.01E-08 1.26E-11 -1.40E+00 3.94E-11 1.01E-08 1.23E-11 -1.30E+00 3.91E-11 1.01E-08 1.20E-11 -1.20E+00 3.88E-11 1.01E-08 1.17E-11 -1.10E+00 3.85E-11 1.01E-08 1.14E-11 -1.00E+00 3.82E-11 1.01E-08 1.11E-11 -9.00E-01 3.79E-11 1.01E-08 1.08E-11 -8.00E-01 3.76E-11 1.01E-08 1.05E-11 -7.00E-01 3.73E-11 1.01E-08 1.02E-11 -6.00E-01 3.70E-11 1.01E-08 9.91E-12 -5.00E-01 3.67E-11 1.01E-08 9.61E-12 -4.00E-01 3.64E-11 1.01E-08 9.31E-12 -3.00E-01 3.61E-11 1.01E-08 9.01E-12 -2.00E-01 3.58E-11 1.01E-08 8.71E-12 -1.00E-01 3.55E-11 1.01E-08 8.41E-12 0.00E+00 3.52E-11 1.01E-08 8.11E-12 | | [Ramp] | variable typ min max dV/dt_f 1.08V/85.8ns 0.75V/140ns 1.38V/66ns dV/dt_r 1.07V/336ns 0.79V/490ns 1.34V/237ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min = 1.7V V_fixture_max = 2.7V |time V(typ) V(min) V(max) | 0.00E+00 2.20E+00 1.70E+00 2.70E+00 5.00E-09 2.24E+00 1.73E+00 2.74E+00 1.00E-08 2.22E+00 1.72E+00 2.73E+00 1.50E-08 2.22E+00 1.71E+00 2.72E+00 2.00E-08 2.22E+00 1.71E+00 2.72E+00 2.50E-08 2.21E+00 1.71E+00 2.69E+00 3.00E-08 2.19E+00 1.70E+00 2.61E+00 3.50E-08 2.14E+00 1.69E+00 2.49E+00 4.00E-08 2.06E+00 1.67E+00 2.35E+00 4.50E-08 1.98E+00 1.64E+00 2.21E+00 5.00E-08 1.89E+00 1.60E+00 2.07E+00 5.50E-08 1.80E+00 1.55E+00 1.93E+00 6.00E-08 1.71E+00 1.51E+00 1.79E+00 6.50E-08 1.63E+00 1.46E+00 1.65E+00 7.00E-08 1.54E+00 1.42E+00 1.52E+00 7.50E-08 1.45E+00 1.37E+00 1.39E+00 8.00E-08 1.37E+00 1.33E+00 1.26E+00 8.50E-08 1.29E+00 1.28E+00 1.13E+00 9.00E-08 1.21E+00 1.24E+00 1.01E+00 9.50E-08 1.13E+00 1.20E+00 8.90E-01 1.00E-07 1.06E+00 1.16E+00 7.74E-01 1.05E-07 9.86E-01 1.12E+00 6.64E-01 1.10E-07 9.15E-01 1.08E+00 5.59E-01 1.15E-07 8.47E-01 1.04E+00 4.63E-01 1.20E-07 7.82E-01 1.01E+00 3.82E-01 1.25E-07 7.17E-01 9.71E-01 3.23E-01 1.30E-07 6.57E-01 9.37E-01 2.83E-01 1.35E-07 5.98E-01 9.05E-01 2.56E-01 1.40E-07 5.43E-01 8.73E-01 2.36E-01 1.45E-07 4.92E-01 8.43E-01 2.21E-01 1.50E-07 4.44E-01 8.13E-01 2.09E-01 1.55E-07 4.04E-01 7.85E-01 2.00E-01 1.60E-07 3.72E-01 7.58E-01 1.92E-01 1.65E-07 3.46E-01 7.32E-01 1.86E-01 1.70E-07 3.26E-01 7.06E-01 1.81E-01 1.75E-07 3.09E-01 6.82E-01 1.76E-01 1.80E-07 2.95E-01 6.59E-01 1.73E-01 1.85E-07 2.83E-01 6.36E-01 1.70E-01 1.90E-07 2.73E-01 6.15E-01 1.67E-01 1.95E-07 2.64E-01 5.94E-01 1.65E-01 2.00E-07 2.57E-01 5.74E-01 1.62E-01 2.05E-07 2.51E-01 5.55E-01 1.61E-01 2.10E-07 2.45E-01 5.37E-01 1.59E-01 2.15E-07 2.41E-01 5.19E-01 1.58E-01 2.20E-07 2.37E-01 5.03E-01 1.56E-01 2.25E-07 2.33E-01 4.87E-01 1.55E-01 2.30E-07 2.30E-01 4.72E-01 1.54E-01 2.35E-07 2.27E-01 4.58E-01 1.53E-01 2.40E-07 2.24E-01 4.46E-01 1.53E-01 2.45E-07 2.22E-01 4.35E-01 1.52E-01 2.50E-07 2.20E-01 4.25E-01 1.51E-01 2.55E-07 2.18E-01 4.15E-01 1.51E-01 2.60E-07 2.16E-01 4.07E-01 1.50E-01 2.65E-07 2.15E-01 3.99E-01 1.50E-01 2.70E-07 2.13E-01 3.93E-01 1.49E-01 2.80E-07 2.11E-01 3.81E-01 1.49E-01 2.90E-07 2.09E-01 3.71E-01 1.48E-01 3.00E-07 2.08E-01 3.62E-01 1.48E-01 3.20E-07 2.05E-01 3.49E-01 1.47E-01 3.40E-07 2.04E-01 3.40E-01 1.46E-01 3.60E-07 2.02E-01 3.33E-01 1.46E-01 3.80E-07 2.02E-01 3.28E-01 1.46E-01 4.00E-07 2.01E-01 3.25E-01 1.46E-01 4.20E-07 2.01E-01 3.22E-01 1.46E-01 4.40E-07 2.00E-01 3.20E-01 1.45E-01 4.60E-07 2.00E-01 3.19E-01 1.45E-01 4.80E-07 2.00E-01 3.18E-01 1.45E-01 5.00E-07 2.00E-01 3.17E-01 1.45E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min = 1.7V V_fixture_max = 2.7V |time V(typ) V(min) V(max) | 0.00E+00 2.05E-01 2.21E-01 2.27E-01 1.00E-08 2.68E-01 2.52E-01 3.48E-01 2.00E-08 3.50E-01 2.96E-01 4.95E-01 3.00E-08 4.27E-01 3.38E-01 6.34E-01 4.00E-08 5.04E-01 3.80E-01 7.60E-01 5.00E-08 5.76E-01 4.19E-01 8.83E-01 6.00E-08 6.43E-01 4.58E-01 1.00E+00 7.00E-08 7.09E-01 4.96E-01 1.10E+00 8.00E-08 7.74E-01 5.32E-01 1.20E+00 9.00E-08 8.33E-01 5.67E-01 1.29E+00 1.00E-07 8.92E-01 6.02E-01 1.38E+00 1.10E-07 9.47E-01 6.35E-01 1.47E+00 1.20E-07 1.00E+00 6.68E-01 1.55E+00 1.30E-07 1.05E+00 6.99E-01 1.62E+00 1.40E-07 1.10E+00 7.29E-01 1.69E+00 1.50E-07 1.15E+00 7.59E-01 1.75E+00 1.60E-07 1.19E+00 7.87E-01 1.81E+00 1.70E-07 1.23E+00 8.15E-01 1.86E+00 1.80E-07 1.28E+00 8.42E-01 1.92E+00 1.90E-07 1.31E+00 8.68E-01 1.97E+00 2.00E-07 1.35E+00 8.94E-01 2.01E+00 2.10E-07 1.39E+00 9.18E-01 2.06E+00 2.20E-07 1.42E+00 9.42E-01 2.10E+00 2.30E-07 1.46E+00 9.65E-01 2.13E+00 2.40E-07 1.49E+00 9.87E-01 2.17E+00 2.50E-07 1.52E+00 1.01E+00 2.20E+00 2.60E-07 1.55E+00 1.03E+00 2.24E+00 2.70E-07 1.57E+00 1.05E+00 2.26E+00 2.80E-07 1.60E+00 1.07E+00 2.29E+00 2.90E-07 1.63E+00 1.09E+00 2.32E+00 3.00E-07 1.65E+00 1.11E+00 2.34E+00 3.10E-07 1.67E+00 1.13E+00 2.37E+00 3.20E-07 1.70E+00 1.14E+00 2.39E+00 3.30E-07 1.72E+00 1.16E+00 2.41E+00 3.40E-07 1.74E+00 1.18E+00 2.43E+00 3.50E-07 1.76E+00 1.19E+00 2.44E+00 3.60E-07 1.78E+00 1.21E+00 2.46E+00 3.70E-07 1.79E+00 1.22E+00 2.47E+00 3.80E-07 1.81E+00 1.24E+00 2.49E+00 3.90E-07 1.83E+00 1.25E+00 2.50E+00 4.00E-07 1.84E+00 1.26E+00 2.51E+00 4.10E-07 1.86E+00 1.28E+00 2.53E+00 4.20E-07 1.87E+00 1.29E+00 2.54E+00 4.30E-07 1.89E+00 1.30E+00 2.55E+00 4.40E-07 1.90E+00 1.31E+00 2.56E+00 4.50E-07 1.91E+00 1.33E+00 2.57E+00 4.60E-07 1.93E+00 1.34E+00 2.57E+00 4.70E-07 1.94E+00 1.35E+00 2.58E+00 4.80E-07 1.95E+00 1.36E+00 2.59E+00 4.90E-07 1.96E+00 1.37E+00 2.60E+00 5.00E-07 1.97E+00 1.38E+00 2.60E+00 5.10E-07 1.98E+00 1.39E+00 2.61E+00 5.20E-07 1.99E+00 1.40E+00 2.62E+00 5.30E-07 2.00E+00 1.41E+00 2.62E+00 5.40E-07 2.01E+00 1.42E+00 2.63E+00 5.50E-07 2.01E+00 1.43E+00 2.63E+00 5.60E-07 2.02E+00 1.43E+00 2.63E+00 5.70E-07 2.03E+00 1.44E+00 2.64E+00 5.80E-07 2.04E+00 1.45E+00 2.64E+00 5.90E-07 2.04E+00 1.46E+00 2.65E+00 6.00E-07 2.05E+00 1.46E+00 2.65E+00 6.20E-07 2.06E+00 1.48E+00 2.66E+00 6.40E-07 2.07E+00 1.49E+00 2.66E+00 6.60E-07 2.09E+00 1.50E+00 2.67E+00 6.80E-07 2.09E+00 1.52E+00 2.67E+00 7.00E-07 2.10E+00 1.53E+00 2.67E+00 7.20E-07 2.11E+00 1.54E+00 2.68E+00 7.40E-07 2.12E+00 1.55E+00 2.68E+00 7.60E-07 2.13E+00 1.56E+00 2.68E+00 7.80E-07 2.13E+00 1.57E+00 2.68E+00 8.00E-07 2.14E+00 1.57E+00 2.69E+00 8.20E-07 2.14E+00 1.58E+00 2.69E+00 8.40E-07 2.15E+00 1.59E+00 2.69E+00 8.60E-07 2.15E+00 1.59E+00 2.69E+00 8.80E-07 2.16E+00 1.60E+00 2.69E+00 9.00E-07 2.16E+00 1.61E+00 2.69E+00 9.20E-07 2.16E+00 1.61E+00 2.69E+00 9.40E-07 2.17E+00 1.62E+00 2.69E+00 9.60E-07 2.17E+00 1.62E+00 2.70E+00 9.80E-07 2.17E+00 1.63E+00 2.70E+00 1.00E-06 2.17E+00 1.63E+00 2.70E+00 1.10E-06 2.18E+00 1.65E+00 2.70E+00 1.20E-06 2.19E+00 1.66E+00 2.70E+00 1.30E-06 2.19E+00 1.67E+00 2.70E+00 1.40E-06 2.20E+00 1.68E+00 2.70E+00 1.50E-06 2.20E+00 1.69E+00 2.70E+00 | | | End [Model] IOModel | | End [Component] 128K I2C EEPROM @2.2V | [End]