RSL10-SmartShot_BSP CMSIS-Pack Release Notes

Copyright © 2021 Semiconductor Components Industries, LLC (d/b/a ON Semiconductor)

[2.1.0] - 2021-06-02

Added

  • Add new board variant SECO-RSL10-CAM-COLOR-GEVK.
  • Add Example application smartshot_demo_color_cam for board variant SECO-RSL10-CAM-COLOR-GEVK.
  • Add new PMIC FAN53880 implementation to Smartshot Board Support Drivers for board SECO-RSL10-CAM-COLOR-GEVK.

Changed

  • smartshot_demo_cam - Modified RSL10 SPI Driver was moved from Example Project to Smartshot BSP package as standalone SMARTSHOT SPI Driver.
  • smartshot_demo_cam and smartshot_demo_color_cam Increase SPI Speed to 2 MHz.

Fix

  • Fixed that Accelerometer could not be enabled when RSL10 was in deep sleep mode.
  • Fixed that Temperature and Humidity was not updated during deep sleep mode.

[2.0.0] - 2021-04-01

Added

  • smartshot_demo_cam - Add DFUS - Device Firmware Update Service to extract version information from the device and initiate FOTA update.
  • smartshot_demo_cam - Add DISS Device Information, manufacturer name, model name, hardware revision and software revision.
  • smartshot_demo_cam - Automatically initiates BLE connection parameter update to switch between low power mode and low latency mode.
  • smartshot_demo_cam - Enable Deep Sleep mode also during peer device connection.
  • smartshot_demo_cam - Enable External Wake-Ups from Accelerometer and PIR sensors.

Changed

  • smartshot_demo_cam - ESTSS Service change of UUIDs to have uniqe UUID value for every sensor trigger.
  • CMSIS Pack structure changed. Board specific files are now located in Boards\ directory.
  • smartshot_demo_cam - Change advertising interval to high duty (211.25 ms) after startup and disconnection and to low duty (852.5 ms) after 1 minute after startup or disconnection.

[1.0.3] - 2021-03-10

Changed

  • Dependency for ‘ONSemiconductor.RSL10’ CMSIS-Pack was updated to require >=3.5.285.
  • smartshot_demo_cam - Enabled --spec=nosys.spec linker option for the project.

Fixed

  • smartshot_demo_cam - Fixed redefinition of global structure app_sleep_mode_env in header files.

Note

  • Existing boards need to be reflashed using appropriate FLASH image provided in Binaries folder of the CMSIS-Pack. This is required due to updated Firwmare Over The Air (FOTA) binary in RSL10 CMSIS-Pack.

[1.0.2] - 2020-12-08

Changed

  • Updated Advertising Data of smartshot_demo_cam example to include Flags, Incomplete List of 128-bit Service UUID, Advertising Interval and Transmit Power.
  • Updated Scan Response Data of smartshot_demo_cam example to include Complete Device Name and Developer Specific Data.

[1.0.1] - 2020-11-10

Fixed

  • smartshot_demo_cam example project required specific version of ARM.CMSIS pack. Fixed to require latest pack >=5.6.0.

[1.0.0] - 2020-11-09

Added

  • Initial official release