.SUBCKT ntluf4189nz 1 2 3 4 5 6 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** *Model generated on March 6, 09 *MODEL FORMAT: PSpice * x1 3 5 4 ntluf4189nz_fet d1 1 6 ntluf4189nz_sch .ENDS ntluf4189nz * * .MODEL ntluf4189nz_sch d +IS=3.13368e-07 RS=0.407403 N=0.991878 EG=0.637237 +XTI=0.5 BV=1000 IBV=0.0001 CJO=1.56254e-11 +VJ=0.684835 M=0.445416 FC=0.5 TT=0 +KF=0 AF=1 * .SUBCKT ntluf4189nz_fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 6, 04 * MODEL FORMAT: PSpice * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.0344 LAMBDA=0 KP=3.73568 +CGSO=1.00346e-06 CGDO=6.01352e-08 RS 8 3 0.0713697 D1 3 1 MD .MODEL MD D IS=2.37991e-08 RS=0.0586434 N=1.59523 BV=300 +IBV=10 EG=1 XTI=2.07592 TT=0.000100003 +CJO=2.85408e-11 VJ=0.597094 M=0.3937 FC=0.5 RDS 3 1 1e+06 RD 9 1 1e-05 RG 2 7 6.3068 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.41463e-11 VJ=0.501049 M=0.898476 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400011 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.26725e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400011 .ENDS ntluf4189nz_fet