********************** NSVS50031SB3 SPICE PARAMETER ************************* .LIB NSVS50031SB3 * DATE : 2019/1/10 * Temp = 27 deg .MODEL NSVS50031SB3 npn ( IS = 650.0f BF = 330 +NF = 1 VAF = 11 IKF = 800.0m +ISE = 6.000p NE = 2 BR = 80 +NR = 1 VAR = 30 IKR = 900.0m +ISC = 300.0p NC = 2 RB = 880.0m +IRB = 100.0m RBM = 66.30m RE = 20.00m +RC = 28.00m XTB = 1.2 EG = 1.11 +XTI = 3 CJE = 280.0p VJE = 680.0m +MJE = 360.0m TF = 300p XTF = 50 +VTF = 60 ITF = 20 PTF = 0 +CJC = 43.00p VJC = 600.0m MJC = 380.0m +XCJC = 1 TR = 50p FC = 500.0m +KF = 0 AF = 1 ) * .ENDL NSVS50031SB3 * Information herein is for example only; * it is not guaranteed for volume production. * ON Semiconductor Co.,Ltd.