element component template nst45011mw6t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 11, 09 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnst45011mw6t1g=(type=_n, is=2.13318e-12,bf=246.858,nf=1.25171,vaf=13.7501, ikf=0.452519,ise=3.43407e-10,ne=4,br=24.6858, nr=1.5,var=52.6697,ikr=4.52519,isc=3.43407e-10, nc=1.92734,rb=2,irb=0.1,rbm=2, re=0.954359,rc=4.77179,xtb=5.22795,xti=1, eg=1.05,cje=7.56956e-12,vje=0.469867,mje=0.31769, tf=5.84833e-10,xtf=13.8699,vtf=48.1091,itf=0.193693, cjc=4.02125e-12,vjc=0.95,mjc=0.340626,xcjc=0.748803, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnst45011mw6t1g }