element component template nst30010mxv6t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 27, 12 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnst30010mxv6t1g=(type=_p, is=8.23964e-13,bf=847.579,nf=1.14743,vaf=30, ikf=0.0196193,ise=6.88652e-14,ne=1.53065,br=4.26734, nr=1.16679,var=300,ikr=0.0554117,isc=6.88652e-14, nc=1.20099,rb=20.6987,irb=0.1,rbm=0.1, re=0.117516,rc=0.587582,xtb=0.1,xti=1, eg=1.05,cje=1.22569e-11,vje=0.99,mje=0.507256, tf=9.97698e-10,xtf=1000,vtf=3430.87,itf=2.39521, cjc=6.4067e-12,vjc=0.95,mjc=0.522133,xcjc=0.900625, fc=0.640546,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnst30010mxv6t1g }