************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 1, 06 * MODEL FORMAT: SPICE3 .MODEL nss20601cf8t1g npn +IS=1.29343e-14 BF=425.983 NF=0.884269 VAF=24.5594 +IKF=10 ISE=1e-16 NE=1 BR=26.3011 +NR=0.909114 VAR=245.594 IKR=0.830296 ISC=1e-16 +NC=2.60813 RB=2.79977 IRB=0.1 RBM=0.1 +RE=0.00380722 RC=0.0190361 XTB=2.0159 XTI=4 +EG=1.206 CJE=9.99752e-10 VJE=0.493077 MJE=0.313138 +TF=2.7416e-10 XTF=762.394 VTF=1819.09 ITF=32.0779 +CJC=1.46853e-10 VJC=0.4 MJC=0.249304 XCJC=1 +FC=0.776885 CJS=0 VJS=0.75 MJS=0.5 +TR=5.77966e-08 PTF=0 KF=0 AF=1