************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 28, 06 * MODEL FORMAT: SPICE2 .MODEL Qnss20500uw3t2g pnp +IS=3.92996e-12 BF=900 NF=1.04275 VAF=16.0806 +IKF=2.6333 ISE=1.89115e-14 NE=1.10096 BR=90 +NR=1.05031 VAR=103.142 IKR=7.76057 ISC=1e-16 +NC=3.91006 RB=2.61213 IRB=0.124165 RBM=0.1 +RE=0.00702851 RC=0.0385919 XTB=0.471822 XTI=4 +EG=1.206 CJE=5.53032e-10 VJE=0.632439 MJE=0.425086 +TF=1e-12 XTF=758.491 VTF=236.68 ITF=0.0223461 +CJC=2.63127e-10 VJC=0.4 MJC=0.287998 XCJC=0.909212 +FC=0.192804 CJS=0 VJS=0.75 MJS=0.5 +TR=3.98411e-09 PTF=0 KF=0 AF=1