element component template nrvtsaf360 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 4, 17 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvtsaf360a=( is=4.5e-06,rs=0.0272276,n=1.03929,eg=0.666736, xti=2.10721,bv=72,ibv=0.0001,cjo=8.28696e-11, vj=0.941329,m=0.307712,fc=0.5,tt=2e-09, kf=0,af=1) spd.d p n =model=ddnrvtsaf360 }