************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 6, 08 * MODEL FORMAT: SPICE3 .MODEL njw3281g npn +IS=4.81888e-11 BF=119.415 NF=1.06881 VAF=21.6596 +IKF=10 ISE=1e-16 NE=1 BR=10.3886 +NR=1.06797 VAR=216.596 IKR=3.27392 ISC=1e-16 +NC=2.90616 RB=4.74135 IRB=0.1 RBM=1.57648 +RE=0.0001 RC=0.0383617 XTB=0.1 XTI=1 +EG=1.206 CJE=9.32161e-09 VJE=0.523647 MJE=0.322215 +TF=1.817e-09 XTF=1000 VTF=15.2293 ITF=121.9 +CJC=5e-10 VJC=0.8 MJC=0.23 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1