|############################################################################## |ON Semiconductor Corporation |IBIS Model of NB3L208K |2.5V, 3.3V Differential 1:8 HCSL Fanout Buffer |This file contains package information for the following: |QFN 16-pin package as [Component] NB3L202K | |############################################################################## | [IBIS Ver] 3.2 [Comment char] |_char [File Name] nb3l202k.ibs [File Rev] 1 [Date] March,2015 [Source] [Notes] Derived from NB3L208K, Created by Eduardo De Reza | |****************************************************************************** [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitability of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:Clock and Data APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | |****************************************************************************** | Component NB3L202K 16-PIN QFN |****************************************************************************** | [Copyright] | (c) 2002 ON Semiconductor Corp. | [Component] NB3L202K [Manufacturer] ON Semiconductor Corp. | [Package] |variable typ min max R_pkg 6.65E-02 6.10E-02 9.20E-02 L_pkg 8.26E-10 7.32E-10 1.30E-09 C_pkg 3.00E-13 1.78E-13 2.00E-12 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 GND GND 9.20E-02 1.30E-09 2.00E-12 2 CLK in_diff 6.10E-02 7.32E-10 1.79E-13 3 CLK# in_diff 6.40E-02 7.68E-10 1.85E-13 4 VDD POWER 6.10E-02 8.34E-10 2.01E-13 5 GND_O GND 6.40E-02 7.70E-10 1.80E-13 6 DIF1# out_hcsl 6.40E-02 7.76E-10 1.82E-13 7 DIF1 out_hcsl 6.10E-02 7.35E-10 1.79E-13 8 VDD_O POWER 7.20E-02 9.00E-10 1.96E-13 9 GND GND 6.80E-02 8.44E-10 1.96E-13 10 IREF term 6.10E-02 7.33E-10 1.85E-13 11 OE0# in_oe 6.40E-02 7.73E-10 1.86E-13 12 OE1# in_oe 7.20E-02 8.79E-10 2.02E-13 13 VDD_O POWER 7.20E-02 8.87E-10 2.01E-13 14 DIF0 out_hcsl 6.10E-02 7.35E-10 1.79E-13 15 DIF0# out_hcsl 6.40E-02 7.78E-10 1.82E-13 16 GND_O GND 6.30E-02 7.74E-10 1.78E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 2 3 150mV NA NA NA 6 7 NA NA NA NA 14 15 NA NA NA NA | [Model Selector] in_oe | oe_2.5v cmos input, vdd=2.5v oe_3.3v cmos input, vdd=3.3v | [Model Selector] in_diff | clk_in_diff_2.5v cmos input, vdd=2.5v clk_in_diff_3.3v cmos input, vdd=3.3v | [Model Selector] out_hcsl | hcsl_out_2.5v hcsl output, vdd=2.5V, vddo=2.5v hcsl_out_3.3v hcsl output, vdd=3.3v, vddo=3.3v | [Model Selector] term | term_2.5v cmos input, vdd=2.5v term_3.3v cmos input, vdd=3.3v | [Model] clk_in_diff_2.5v Model_type Input Vinl = -150mV Vinh = 150mV C_comp 770.00fF 770.00fF 770.00fF | | variable typ min max [Voltage Range] 2.50000V 2.375000V 2.62500V [POWER Clamp Reference] 2.50000V 2.375000V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.5 -0.38014 -0.426358 -0.339824 -2.425 -0.359988 -0.406403 -0.318759 -2.325 -0.339836 -0.386448 -0.297694 -2.225 -0.319684 -0.366493 -0.276629 -2.125 -0.299532 -0.346538 -0.255564 -2.025 -0.27938 -0.326583 -0.234499 -1.925 -0.259228 -0.306628 -0.213434 -1.825 -0.239076 -0.286673 -0.192369 -1.725 -0.218924 -0.266718 -0.171304 -1.625 -0.198772 -0.246763 -0.150239 -1.525 -0.17862 -0.226808 -0.129174 -1.425 -0.158468 -0.206853 -0.108109 -1.325 -0.138316 -0.186898 -0.087044 -1.225 -0.118164 -0.166943 -0.065979 -1.125 -0.098012 -0.146988 -0.045215 -1.025 -0.07786 -0.127033 -0.025481 -0.925 -0.057708 -0.107078 -0.0091692 -0.825 -0.037853 -0.087123 -0.00080059 -0.725 -0.019831 -0.067168 -0.000011649 -0.625 -0.0062836 -0.047181 -1.3796E-07 -0.525 -0.00052722 -0.028364 -1.5956E-09 -0.425 -0.000015565 -0.012744 -3.226E-11 -0.325 -3.8549E-07 -0.0028594 -5.36E-12 -0.225 -9.5654E-09 -0.00019087 -4.8E-12 -0.125 -2.5693E-10 -7.6022E-06 -1.616E-12 -0.025 -2.479E-11 -2.8989E-07 -1.557E-12 0 0 0 0 2.5 1.97E-11 5.4E-11 1.719E-11 5 9.07E-11 7.362E-11 1.804E-11 | [POWER Clamp] | 5 0 0 0 0 0 0 0 -0.075 1.398E-12 1.087E-12 1.715E-11 -0.175 4.07E-11 4.362E-11 1.804E-11 -0.275 5.01E-11 5.51E-11 1.998E-11 -0.375 6.05E-11 8.982E-11 2.305E-11 -0.475 2.306E-10 8.9981E-10 6.313E-11 -0.575 8.7598E-09 2.3591E-08 6.0798E-10 -0.675 3.7922E-07 6.4698E-07 5.6679E-08 -0.775 0.000015789 0.000017086 0.000005363 -0.875 0.00054235 0.00040937 0.00040633 -0.975 0.0057977 0.0043296 0.0063161 -1.075 0.016013 0.013082 0.017634 -1.175 0.029144 0.025259 0.031572 -1.275 0.04364 0.039172 0.046819 -1.375 0.058921 0.053909 0.062517 -1.475 0.074327 0.068915 0.078273 -1.575 0.089073 0.083134 0.093234 -1.675 0.103819 0.097353 0.108195 -1.775 0.118565 0.111572 0.123156 -1.875 0.133311 0.125791 0.138117 -1.975 0.148057 0.14001 0.153078 -2.075 0.162803 0.154229 0.168039 -2.175 0.177549 0.168448 0.183 -2.275 0.192295 0.182667 0.197961 -2.375 0.207041 0.196886 0.212922 -2.475 0.221787 0.211105 0.227883 -2.5 0.226533 0.215324 0.231844 | [Model] clk_in_diff_3.3v Model_type Input Vinl = -150mV Vinh = 150mV C_comp 770.00fF 770.00fF 770.00fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.3 -0.544499 -0.602058 -0.372407 -3.2 -0.525048 -0.582913 -0.357764 -3.1 -0.505597 -0.563768 -0.343121 -3 -0.486146 -0.544623 -0.328478 -2.9 -0.466695 -0.525478 -0.313835 -2.8 -0.447244 -0.506333 -0.299192 -2.7 -0.427793 -0.487188 -0.284549 -2.6 -0.408342 -0.468043 -0.269906 -2.5 -0.388891 -0.448898 -0.255263 -2.4 -0.36944 -0.429753 -0.24062 -2.3 -0.349989 -0.410608 -0.225977 -2.2 -0.330538 -0.391463 -0.211334 -2.1 -0.311087 -0.372318 -0.196691 -2 -0.291636 -0.353173 -0.182048 -1.9 -0.272185 -0.334028 -0.167405 -1.8 -0.252734 -0.314883 -0.152762 -1.7 -0.233283 -0.295738 -0.138119 -1.6 -0.213832 -0.276593 -0.123476 -1.5 -0.194381 -0.257448 -0.108833 -1.4 -0.17493 -0.238303 -0.09419 -1.3 -0.155479 -0.219158 -0.079547 -1.2 -0.136028 -0.200013 -0.063082 -1.1 -0.116577 -0.180868 -0.045154 -1 -0.097126 -0.161723 -0.027777 -0.9 -0.077675 -0.142578 -0.012153 -0.8 -0.057142 -0.123433 -0.0019106 -0.7 -0.036458 -0.104288 -0.000034805 -0.6 -0.017998 -0.085143 -4.1246E-07 -0.5 -0.004919 -0.065998 -4.3089E-09 -0.4 -0.00031873 -0.045923 -7.112E-11 -0.3 -9.1123E-06 -0.027044 -6.5E-12 -0.2 -2.3028E-07 -0.011711 -1.55E-12 -0.1 -5.7175E-09 -0.0024115 -0.11E-11 0 -1.776E-10 -0.00015127 -1.06E-12 3.6 1.32E-11 6.17E-12 5E-12 6.6 1.33E-11 6.21E-12 5.01E-12 | [POWER Clamp] | 6.6 0 0 0 0 0 0 0 -0.1 1.21E-11 4.79E-12 1.933E-11 -0.5 1.0215E-10 3.1456E-09 2.225E-11 -0.6 2.8949E-09 8.3172E-08 2.361E-11 -0.7 1.1437E-07 2.1739E-06 1.2929E-09 -0.8 4.6987E-06 0.000056126 1.2044E-07 -0.9 0.00017142 0.0011274 0.000011235 -1 0.0032158 0.0070125 0.00078031 -1.1 0.012255 0.017172 0.0074709 -1.2 0.024655 0.030047 0.0181 -1.3 0.039014 0.044429 0.030292 -1.4 0.054225 0.059269 0.04336 -1.5 0.069955 0.073655 0.05675 -1.6 0.084901 0.088618 0.070106 -1.7 0.099847 0.103581 0.083587 -1.8 0.114793 0.118544 0.097068 -1.9 0.129739 0.133507 0.110549 -2 0.144685 0.14847 0.12403 -2.1 0.159631 0.163433 0.137511 -2.2 0.174577 0.178396 0.150992 -2.3 0.189523 0.193359 0.164473 -2.4 0.204469 0.208322 0.177954 -2.5 0.219415 0.223285 0.191435 -2.6 0.234361 0.238248 0.204916 -2.7 0.249307 0.253211 0.218397 -2.8 0.264253 0.268174 0.231878 -2.9 0.279199 0.283137 0.245359 -3 0.294145 0.2981 0.25884 -3.1 0.309091 0.313063 0.272321 -3.2 0.324037 0.328026 0.285802 -3.3 0.338983 0.342989 0.299283 | [Model] oe_2.5v Model_type Input Vinl = -150mV Vinh = 150mV C_comp 770.00fF 770.00fF 770.00fF | | variable typ min max [Voltage Range] 2.50000V 2.375000V 2.62500V [POWER Clamp Reference] 2.50000V 2.375000V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.5 -0.38014 -0.426358 -0.339824 -2.425 -0.359988 -0.406403 -0.318759 -2.325 -0.339836 -0.386448 -0.297694 -2.225 -0.319684 -0.366493 -0.276629 -2.125 -0.299532 -0.346538 -0.255564 -2.025 -0.27938 -0.326583 -0.234499 -1.925 -0.259228 -0.306628 -0.213434 -1.825 -0.239076 -0.286673 -0.192369 -1.725 -0.218924 -0.266718 -0.171304 -1.625 -0.198772 -0.246763 -0.150239 -1.525 -0.17862 -0.226808 -0.129174 -1.425 -0.158468 -0.206853 -0.108109 -1.325 -0.138316 -0.186898 -0.087044 -1.225 -0.118164 -0.166943 -0.065979 -1.125 -0.098012 -0.146988 -0.045215 -1.025 -0.07786 -0.127033 -0.025481 -0.925 -0.057708 -0.107078 -0.0091692 -0.825 -0.037853 -0.087123 -0.00080059 -0.725 -0.019831 -0.067168 -0.000011649 -0.625 -0.0062836 -0.047181 -1.3796E-07 -0.525 -0.00052722 -0.028364 -1.5956E-09 -0.425 -0.000015565 -0.012744 -3.226E-11 -0.325 -3.8549E-07 -0.0028594 -5.36E-12 -0.225 -9.5654E-09 -0.00019087 -4.8E-12 -0.125 -2.5693E-10 -7.6022E-06 -1.616E-12 -0.025 -2.479E-11 -2.8989E-07 -1.557E-12 0 0 0 0 2.5 1.97E-11 5.4E-11 1.719E-11 5 9.07E-11 7.362E-11 1.804E-11 | [POWER Clamp] | 5 0 0 0 0 0 0 0 -0.075 1.398E-12 1.087E-12 1.715E-11 -0.175 4.07E-11 4.362E-11 1.804E-11 -0.275 5.01E-11 5.51E-11 1.998E-11 -0.375 6.05E-11 8.982E-11 2.305E-11 -0.475 2.306E-10 8.9981E-10 6.313E-11 -0.575 8.7598E-09 2.3591E-08 6.0798E-10 -0.675 3.7922E-07 6.4698E-07 5.6679E-08 -0.775 0.000015789 0.000017086 0.000005363 -0.875 0.00054235 0.00040937 0.00040633 -0.975 0.0057977 0.0043296 0.0063161 -1.075 0.016013 0.013082 0.017634 -1.175 0.029144 0.025259 0.031572 -1.275 0.04364 0.039172 0.046819 -1.375 0.058921 0.053909 0.062517 -1.475 0.074327 0.068915 0.078273 -1.575 0.089073 0.083134 0.093234 -1.675 0.103819 0.097353 0.108195 -1.775 0.118565 0.111572 0.123156 -1.875 0.133311 0.125791 0.138117 -1.975 0.148057 0.14001 0.153078 -2.075 0.162803 0.154229 0.168039 -2.175 0.177549 0.168448 0.183 -2.275 0.192295 0.182667 0.197961 -2.375 0.207041 0.196886 0.212922 -2.475 0.221787 0.211105 0.227883 -2.5 0.226533 0.215324 0.231844 | [Model] oe_3.3v Model_type Input Vinl = -150mV Vinh = 150mV C_comp 770.00fF 770.00fF 770.00fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.3 -0.544499 -0.602058 -0.372407 -3.2 -0.525048 -0.582913 -0.357764 -3.1 -0.505597 -0.563768 -0.343121 -3 -0.486146 -0.544623 -0.328478 -2.9 -0.466695 -0.525478 -0.313835 -2.8 -0.447244 -0.506333 -0.299192 -2.7 -0.427793 -0.487188 -0.284549 -2.6 -0.408342 -0.468043 -0.269906 -2.5 -0.388891 -0.448898 -0.255263 -2.4 -0.36944 -0.429753 -0.24062 -2.3 -0.349989 -0.410608 -0.225977 -2.2 -0.330538 -0.391463 -0.211334 -2.1 -0.311087 -0.372318 -0.196691 -2 -0.291636 -0.353173 -0.182048 -1.9 -0.272185 -0.334028 -0.167405 -1.8 -0.252734 -0.314883 -0.152762 -1.7 -0.233283 -0.295738 -0.138119 -1.6 -0.213832 -0.276593 -0.123476 -1.5 -0.194381 -0.257448 -0.108833 -1.4 -0.17493 -0.238303 -0.09419 -1.3 -0.155479 -0.219158 -0.079547 -1.2 -0.136028 -0.200013 -0.063082 -1.1 -0.116577 -0.180868 -0.045154 -1 -0.097126 -0.161723 -0.027777 -0.9 -0.077675 -0.142578 -0.012153 -0.8 -0.057142 -0.123433 -0.0019106 -0.7 -0.036458 -0.104288 -0.000034805 -0.6 -0.017998 -0.085143 -4.1246E-07 -0.5 -0.004919 -0.065998 -4.3089E-09 -0.4 -0.00031873 -0.045923 -7.112E-11 -0.3 -9.1123E-06 -0.027044 -6.5E-12 -0.2 -2.3028E-07 -0.011711 -1.55E-12 -0.1 -5.7175E-09 -0.0024115 -0.11E-11 0 -1.776E-10 -0.00015127 -1.06E-12 3.6 1.32E-11 6.17E-12 5E-12 6.6 1.33E-11 6.21E-12 5.01E-12 | [POWER Clamp] | 6.6 0 0 0 0 0 0 0 -0.1 1.21E-11 4.79E-12 1.933E-11 -0.5 1.0215E-10 3.1456E-09 2.225E-11 -0.6 2.8949E-09 8.3172E-08 2.361E-11 -0.7 1.1437E-07 2.1739E-06 1.2929E-09 -0.8 4.6987E-06 0.000056126 1.2044E-07 -0.9 0.00017142 0.0011274 0.000011235 -1 0.0032158 0.0070125 0.00078031 -1.1 0.012255 0.017172 0.0074709 -1.2 0.024655 0.030047 0.0181 -1.3 0.039014 0.044429 0.030292 -1.4 0.054225 0.059269 0.04336 -1.5 0.069955 0.073655 0.05675 -1.6 0.084901 0.088618 0.070106 -1.7 0.099847 0.103581 0.083587 -1.8 0.114793 0.118544 0.097068 -1.9 0.129739 0.133507 0.110549 -2 0.144685 0.14847 0.12403 -2.1 0.159631 0.163433 0.137511 -2.2 0.174577 0.178396 0.150992 -2.3 0.189523 0.193359 0.164473 -2.4 0.204469 0.208322 0.177954 -2.5 0.219415 0.223285 0.191435 -2.6 0.234361 0.238248 0.204916 -2.7 0.249307 0.253211 0.218397 -2.8 0.264253 0.268174 0.231878 -2.9 0.279199 0.283137 0.245359 -3 0.294145 0.2981 0.25884 -3.1 0.309091 0.313063 0.272321 -3.2 0.324037 0.328026 0.285802 -3.3 0.338983 0.342989 0.299283 | [Model] hcsl_out_2.5v Model_type Open_source Vref=0.000E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=3.500E-01 C_comp 2.260pF 2.260pF 2.260pF | [Model Spec] | [Voltage Range] 2.50000V 2.375000V 2.62500V [POWER Clamp Reference] 2.50000V 2.375000V 2.62500V [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 2.50000V 2.375000V 2.62500V [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [Power Clamp] 5 0 0 0 0 0 0 0 -0.075 6.00E-11 2.61E-10 4.60E-11 -0.175 7.11E-11 3.54E-10 4.80E-11 -0.275 7.33E-11 3.77E-10 5.40E-11 -0.375 9.00E-11 3.85E-10 5.70E-11 -0.475 2.04E-10 3.98E-10 7.10E-11 -0.575 1.11E-08 1.31E-08 7.50E-09 -0.675 5.10E-07 3.63E-07 7.13E-07 -0.775 1.68E-05 8.38E-06 3.62E-05 -0.875 2.32E-04 1.18E-04 4.56E-04 -0.975 1.13E-03 6.94E-04 1.79E-03 -1.075 0.002823 0.0020108 0.0040353 -1.175 0.0055479 0.0043615 0.0073603 -1.275 0.013919 0.0111662 0.018227 -1.375 0.032211 0.02637 0.040352 -1.475 0.059781 0.050978 0.072914 -1.575 0.092052 0.082451 0.105476 -1.675 0.124323 0.113924 0.138038 -1.775 0.156594 0.145397 0.1706 -1.875 0.188865 0.17687 0.203162 -1.975 0.221136 0.208343 0.235724 -2.075 0.253407 0.239816 0.268286 -2.175 0.285678 0.271289 0.300848 -2.275 0.317949 0.302762 0.33341 -2.375 0.35022 0.334235 0.365972 -2.5 0.382491 0.365708 0.398534 | [Pullup] 5.275 -0.644921 -0.700061 -0.584281 5.175 -0.615693 -0.670716 -0.554284 5.075 -0.586465 -0.641371 -0.524287 4.975 -0.557237 -0.612026 -0.49429 4.875 -0.528009 -0.582681 -0.464293 4.775 -0.498781 -0.553336 -0.434296 4.675 -0.469553 -0.523991 -0.404299 4.575 -0.440325 -0.494646 -0.374302 4.475 -0.411097 -0.465301 -0.344305 4.375 -0.381869 -0.435956 -0.314308 4.275 -0.352641 -0.406611 -0.284311 4.175 -0.323413 -0.377266 -0.254314 4.075 -0.294185 -0.347921 -0.224317 3.975 -0.264957 -0.318576 -0.19432 3.875 -0.235729 -0.289231 -0.164323 3.775 -0.206501 -0.259886 -0.134326 3.675 -0.177273 -0.230541 -0.104329 3.575 -0.148045 -0.201196 -0.074332 3.475 -0.118817 -0.171851 -0.044335 3.375 -0.089589 -0.142506 -0.02315 3.275 -0.070361 -0.113161 -0.015809 3.175 -0.041019 -0.083816 -0.015503 3.075 -0.021668 -0.054471 -0.015497 2.975 -0.015897 -0.030565 -0.015497 2.875 -0.015577 -0.017928 -0.015497 2.775 -0.015563 -0.015312 -0.015497 2.675 -0.01556 -0.015155 -0.015495 2.575 -0.01555 -0.015136 -0.015493 2.475 -0.015542 -0.015124 -0.015493 2.375 -0.015542 -0.015113 -0.015493 2.275 -0.015541 -0.0151 -0.015491 2.175 -0.015536 -0.015086 -0.015491 2.075 -0.015528 -0.015073 -0.015487 1.975 -0.015526 -0.015059 -0.015485 1.875 -0.015518 -0.01504 -0.015484 1.775 -0.015511 -0.015017 -0.015479 1.675 -0.015505 -0.014997 -0.015474 1.575 -0.01549 -0.014969 -0.015472 1.475 -0.015471 -0.014932 -0.015462 1.375 -0.015448 -0.014885 -0.015449 1.275 -0.01541 -0.014816 -0.015424 1.175 -0.015357 -0.014709 -0.015386 1.075 -0.015253 -0.014539 -0.01532 0.975 -0.015081 -0.014266 -0.015209 0.875 -0.014785 -0.013851 -0.01501 0.775 -0.014314 -0.013248 -0.014654 0.675 -0.013576 -0.012418 -0.014028 0.575 -0.01251 -0.011328 -0.013002 0.475 -0.01116 -0.009972 -0.011524 0.375 -0.0095111 -0.0083462 -0.0095869 0.275 -0.0074834 -0.0064321 -0.0072087 0.175 -0.005136 -0.0042462 -0.0044483 0.075 -0.0025113 -0.0018014 -0.001301 0 0 0 0 -0.025 0.00048191 0.00089237 0.0021843 -0.125 0.003643 0.0038051 0.0059754 -0.225 0.0070941 0.0069667 0.0100214 -0.325 0.0107776 0.010347 0.014354 -0.425 0.014681 0.013929 0.018922 -0.525 0.018826 0.01768 0.023714 -0.625 0.023173989 0.021639987 0.028706992 -0.725 0.02766949 0.025774637 0.033842287 -0.825 0.032351202 0.030071616 0.039152782 -0.925 0.03693381 0.03457618 0.04422846 -1.025 0.041516418 0.039080744 0.0485674 -1.125 0.046099026 0.043585308 0.05290634 -1.225 0.050681634 0.048089871 0.05724528 -1.325 0.055264242 0.052594435 0.06158422 -1.425 0.05984685 0.057098999 0.06592316 -1.525 0.064429458 0.061603563 0.0702621 -1.625 0.069012066 0.066108127 0.07460104 -1.725 0.073594674 0.07061269 0.07893998 -1.825 0.078177282 0.075117254 0.08327892 -1.925 0.08275989 0.079621818 0.08761786 -2.025 0.087342498 0.084126382 0.0919568 -2.125 0.091925106 0.088630946 0.09629574 -2.225 0.096507714 0.093135509 0.10063468 -2.325 0.101090322 0.097640073 0.10497362 -2.425 0.10567293 0.102144637 0.10931256 -2.5 0.110255538 0.106649201 0.1136515 -2.575 0.114838146 0.111153765 0.11799044 -2.65 0.119420754 0.115658328 0.12232938 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0 0 0 0 1.4E-10 0 0.003999995 0 1.6E-10 0 0.006124995 0 1.8E-10 0 0.008843745 0 2E-10 0 0.01125 0 2.2E-10 0 0.0124375 0 2.4E-10 0 0.012 0 2.6E-10 0.000218745 0.0128125 0.003062495 2.8E-10 0.005656245 0.01340625 0.007562495 3E-10 0.0115625 0.014375 0.0110625 3.2E-10 0.0168125 0.01634375 0.01425 3.4E-10 0.02121875 0.02 0.017 3.6E-10 0.0265625 0.0289375 0.01859375 3.8E-10 0.03071875 0.04025 0.019875 4E-10 0.03346875 0.0526875 0.0212125 4.2E-10 0.03509375 0.064875 0.0225 4.4E-10 0.036875 0.076 0.02340625 4.6E-10 0.04221875 0.08909375 0.024225 4.8E-10 0.04921875 0.1023125 0.02559375 5E-10 0.05771875 0.116125 0.0274375 5.2E-10 0.0674375 0.1311563 0.03128125 5.4E-10 0.0789375 0.148 0.03496875 5.6E-10 0.09490625 0.1695 0.0390125 5.8E-10 0.1124688 0.1931875 0.04375 6E-10 0.1308125 0.217375 0.04896875 6.2E-10 0.14925 0.2401563 0.060625 6.4E-10 0.16825 0.26 0.07921875 6.6E-10 0.19025 0.2775938 0.102 6.8E-10 0.2136563 0.2929375 0.12725 7E-10 0.2381563 0.3065625 0.1534688 7.2E-10 0.2634375 0.3192813 0.1819063 7.4E-10 0.2894063 0.332 0.2123125 7.6E-10 0.3170625 0.3462813 0.2429688 7.8E-10 0.3449063 0.363 0.2735313 8E-10 0.3715313 0.381625 0.303875 8.2E-10 0.3954375 0.4009688 0.3350938 8.4E-10 0.4156875 0.42 0.36775 8.6E-10 0.4330938 0.437875 0.4009063 8.8E-10 0.4490625 0.4559375 0.4334375 9E-10 0.4642813 0.4738438 0.4642813 9.2E-10 0.4794688 0.4912813 0.4923438 9.4E-10 0.4949688 0.508 0.5185313 9.6E-10 0.5114375 0.5227813 0.5432813 9.8E-10 0.5304375 0.5379688 0.566375 1E-09 0.5510625 0.553125 0.5878125 1.02E-09 0.5719375 0.5674063 0.6067188 1.04E-09 0.5914375 0.58 0.6255625 1.06E-09 0.6085 0.5887813 0.6460313 1.08E-09 0.6251875 0.5965 0.668 1.1E-09 0.6413125 0.603 0.6908438 1.12E-09 0.6565625 0.608125 0.7114688 1.14E-09 0.6702188 0.612 0.7308438 1.16E-09 0.6815938 0.6139375 0.7493438 1.18E-09 0.6934063 0.6175313 0.7652188 1.2E-09 0.70525 0.6235625 0.7768125 1.22E-09 0.7163125 0.6324688 0.780875 1.24E-09 0.7251563 0.644 0.78 1.26E-09 0.730375 0.6560938 0.7774688 1.28E-09 0.7345313 0.6695625 0.7745625 1.3E-09 0.7375938 0.6825938 0.7724375 1.32E-09 0.739375 0.69325 0.77 1.34E-09 0.739625 0.7 0.77 1.36E-09 0.7381563 0.7009375 0.77 1.38E-09 0.7379063 0.6990938 0.77 1.4E-09 0.7395625 0.696 0.77 1.42E-09 0.743375 0.6931875 0.77 1.44E-09 0.7490313 0.692 0.77 1.46E-09 0.755625 0.6922813 0.77 1.48E-09 0.7640625 0.6953125 0.77 1.5E-09 0.7733125 0.702 0.77 1.52E-09 0.78 0.71025 0.77 1.54E-09 0.78 0.716 0.77 1.56E-09 0.78 0.719375 0.77 1.58E-09 0.78 0.7216563 0.77 1.6E-09 0.78 0.7239376 0.77 1.62E-09 0.78 0.7262189 0.77 1.64E-09 0.78 0.7285002 0.77 1.66E-09 0.78 0.7307815 0.77 1.68E-09 0.78 0.7330628 0.77 1.7E-09 0.78 0.7353441 0.77 1.72E-09 0.78 0.7376254 0.77 1.74E-09 0.78 0.7419067 0.77 1.76E-09 0.78 0.747188 0.77 1.78E-09 0.78 0.749987 0.77 1.98E-09 0.78 0.75 0.77 | [Falling Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) 0 0.77975 0.749975 0.7721563 2E-11 0.77775 0.745175 0.772125 4E-11 0.7760075 0.742575 0.7714063 6E-11 0.77475 0.739975 0.7699375 8E-11 0.7726313 0.737375 0.7680625 1E-10 0.7714375 0.7391875 0.7661563 1.2E-10 0.7696875 0.739875 0.7645 1.4E-10 0.7673438 0.7387813 0.7629063 1.6E-10 0.7651875 0.7378125 0.7615313 1.8E-10 0.7635313 0.736225 0.7610313 2E-10 0.7617813 0.7351813 0.7615938 2.2E-10 0.761 0.7341375 0.7631563 2.4E-10 0.7612813 0.7318938 0.7644375 2.6E-10 0.7625 0.7297188 0.7649688 2.8E-10 0.7637688 0.727375 0.765125 3E-10 0.7647313 0.7254688 0.7649063 3.2E-10 0.7645952 0.7228125 0.7643438 3.4E-10 0.7644104 0.7193438 0.7619375 3.6E-10 0.7639923 0.7155625 0.757875 3.8E-10 0.7636563 0.7120625 0.75375 4E-10 0.7614375 0.7093125 0.7504375 4.2E-10 0.7579688 0.706125 0.7484063 4.4E-10 0.7530938 0.701 0.7456563 4.6E-10 0.7465625 0.6952188 0.741625 4.8E-10 0.7375 0.6886875 0.7372813 5E-10 0.7235938 0.6811563 0.7324688 5.2E-10 0.7080625 0.6711563 0.7267188 5.4E-10 0.6925 0.6572813 0.7171563 5.6E-10 0.6781563 0.641375 0.703375 5.8E-10 0.6650938 0.6241563 0.687125 6E-10 0.6507188 0.6065313 0.6694688 6.2E-10 0.6361563 0.5882188 0.65125 6.4E-10 0.6206563 0.56875 0.631375 6.6E-10 0.6034375 0.549875 0.6102813 6.8E-10 0.5834063 0.532375 0.5899688 7E-10 0.5585625 0.516625 0.5712188 7.2E-10 0.5313438 0.5019688 0.5543125 7.4E-10 0.5038438 0.4865 0.5374688 7.6E-10 0.4781563 0.4700313 0.5191563 7.8E-10 0.4557188 0.4520313 0.499375 8E-10 0.4359063 0.4324688 0.47775 8.2E-10 0.4181563 0.4113125 0.4540625 8.4E-10 0.4016875 0.3885313 0.4278125 8.6E-10 0.3854375 0.3653125 0.3987813 8.8E-10 0.368625 0.3435625 0.3682813 9E-10 0.3502188 0.3250938 0.3381875 9.2E-10 0.3298438 0.3112188 0.31025 9.4E-10 0.3090313 0.3009688 0.2863125 9.6E-10 0.289625 0.2922813 0.2655 9.8E-10 0.2732188 0.283875 0.2472188 1E-09 0.259875 0.2745313 0.2312813 1.02E-09 0.2469063 0.2636563 0.21725 1.04E-09 0.2331875 0.2501875 0.2055313 1.06E-09 0.2178438 0.2335625 0.1935625 1.08E-09 0.2007188 0.215375 0.1795938 1.1E-09 0.1825625 0.1976875 0.1638125 1.12E-09 0.1625 0.1827813 0.146875 1.14E-09 0.1428125 0.1710313 0.13125 1.16E-09 0.1260313 0.1609688 0.1163438 1.18E-09 0.1145625 0.15225 0.1018437 1.2E-09 0.1096875 0.1444375 0.0890625 1.22E-09 0.1074375 0.1377813 0.07909375 1.24E-09 0.1060312 0.1315313 0.073875 1.26E-09 0.103625 0.1244688 0.07134375 1.28E-09 0.09921875 0.1173125 0.0690625 1.3E-09 0.09278125 0.1110625 0.0661875 1.32E-09 0.08278125 0.1069375 0.0620625 1.34E-09 0.0709375 0.102625 0.057625 1.36E-09 0.0595 0.0982812 0.05171875 1.38E-09 0.05084375 0.09428125 0.04409375 1.4E-09 0.04571875 0.090125 0.03628125 1.42E-09 0.0419375 0.0850625 0.029875 1.44E-09 0.0375625 0.08096875 0.02715625 1.46E-09 0.03453125 0.0766875 0.0275 1.48E-09 0.0320625 0.07228125 0.0295 1.5E-09 0.0299375 0.0689375 0.0323125 1.52E-09 0.02775 0.06290625 0.03509375 1.54E-09 0.026225 0.05903125 0.0376875 1.56E-09 0.02618125 0.05596875 0.0390625 1.58E-09 0.02665 0.052 0.03890625 1.6E-09 0.0273125 0.0504375 0.03784375 1.62E-09 0.0284375 0.0470625 0.03653125 1.64E-09 0.03071875 0.04475 0.0355625 1.66E-09 0.03365625 0.04159375 0.03446875 1.68E-09 0.0366875 0.03959375 0.0323125 1.7E-09 0.0378125 0.03678125 0.0295625 1.72E-09 0.03973125 0.03615625 0.0278125 1.74E-09 0.03975625 0.03765625 0.02559375 1.76E-09 0.0383125 0.04009375 0.0234375 1.78E-09 0.03540625 0.04253125 0.0200375 1.8E-09 0.03196875 0.0439375 0.01756775 1.82E-09 0.0291875 0.04378125 0.0141375 1.84E-09 0.02559375 0.0418125 0.0120375 1.86E-09 0.02265625 0.03821875 0.00990375 1.88E-09 0.01975 0.03390625 0.008190375 1.9E-09 0.0160625 0.0299375 0.0065375 1.92E-09 0.01209375 0.0231875 0.004555375 1.94E-09 0.00846875 0.01198125 0.002885375 1.96E-09 0.00454375 0.000775 0.000624995 1.98E-09 0 0 0 | [Ramp] | variable typ min max dV/dt_r 0.475/4.60E-10 0.455/5.6E-10 0.472/3.40E-10 dV/dt_f 0.458/4.80E-10 0.454/5.8E-10 0.446/4.40E-10 R_load = 50.0000Ohms | [Model] hcsl_out_3.3v Model_type Open_source Vref=0.000E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=3.500E-01 C_comp 2.260pF 2.260pF 2.260pF | [Model Spec] | [Voltage Range] 3.300E+00 3.000E+00 3.600E+00 [POWER Clamp Reference] 3.300E+00 3.000E+00 3.600E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.000E+00 3.600E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [Power Clamp] 6.6 0 0 0 0 0 0 0 -0.1 2.14E-12 2.67E-12 2.13E-11 -0.2 1.94E-11 1.70E-11 5.81E-11 -0.3 4.11E-11 1.38E-10 1.54E-10 -0.4 8.50E-10 1.59E-08 2.46E-10 -0.5 4.00E-08 4.28E-07 3.53E-09 -0.6 1.65E-06 9.69E-06 2.61E-07 -0.7 4.28E-05 1.32E-04 1.30E-05 -0.8 4.21E-04 7.40E-04 2.21E-04 -0.9 1.57E-03 2.09E-03 1.18E-03 -1 3.51E-03 4.52E-03 3.03E-03 -1.1 7.14E-03 1.19E-02 5.74E-03 -1.2 1.88E-02 2.76E-02 1.31E-02 -1.3 4.04E-02 5.28E-02 3.10E-02 -1.4 7.08E-02 8.45E-02 5.91E-02 -1.5 1.01E-01 1.16E-01 8.72E-02 -1.6 1.32E-01 1.48E-01 1.15E-01 -1.7 1.62E-01 1.80E-01 1.43E-01 -1.8 1.93E-01 2.11E-01 1.72E-01 -1.9 2.23E-01 2.43E-01 2.00E-01 -2 2.53E-01 2.75E-01 2.28E-01 -2.1 2.84E-01 3.06E-01 2.56E-01 -2.2 3.14E-01 3.38E-01 2.84E-01 -2.3 3.45E-01 3.70E-01 3.12E-01 -2.4 3.75E-01 4.01E-01 3.40E-01 -2.5 4.06E-01 4.33E-01 3.68E-01 -2.6 4.36E-01 4.65E-01 3.97E-01 -2.7 4.67E-01 4.96E-01 4.25E-01 -2.8 4.97E-01 5.28E-01 4.53E-01 -2.9 5.27E-01 5.60E-01 4.81E-01 -3 5.58E-01 5.91E-01 5.09E-01 -3.1 5.88E-01 6.23E-01 5.37E-01 -3.2 6.19E-01 6.55E-01 5.65E-01 -3.3 6.49E-01 6.86E-01 5.93E-01 | [Pullup] 6.9 -0.525847 -0.922451 -0.487531 6.6 -0.478165 -0.843219 -0.437239 6.5 -0.462271 -0.816903 -0.420475 6.4 -0.446377 -0.790516 -0.403711 6.3 -0.430483 -0.764129 -0.386947 6.2 -0.414589 -0.737742 -0.370183 6.1 -0.398695 -0.711355 -0.353419 6 -0.382801 -0.684968 -0.336655 5.9 -0.366907 -0.658581 -0.319891 5.8 -0.351013 -0.632194 -0.303127 5.7 -0.335119 -0.605807 -0.286363 5.6 -0.319225 -0.57942 -0.269599 5.5 -0.303331 -0.553033 -0.252835 5.4 -0.287437 -0.526646 -0.236071 5.3 -0.271543 -0.500259 -0.219307 5.2 -0.255649 -0.473872 -0.202543 5.1 -0.239755 -0.447485 -0.185779 5 -0.223861 -0.421098 -0.169015 4.9 -0.207967 -0.394711 -0.152251 4.8 -0.192073 -0.368324 -0.135487 4.7 -0.176179 -0.341937 -0.118723 4.6 -0.160285 -0.31555 -0.101959 4.5 -0.144391 -0.289163 -0.085195 4.4 -0.128497 -0.262776 -0.068431 4.3 -0.112603 -0.236389 -0.051667 4.2 -0.096709 -0.210002 -0.026771 4.1 -0.080815 -0.183615 -0.016477 4 -0.064921 -0.157228 -0.015738 3.9 -0.037156 -0.130841 -0.015724 3.8 -0.020009 -0.104454 -0.015724 3.7 -0.01593 -0.078067 -0.015724 3.6 -0.015754 -0.05168 -0.015724 3.5 -0.015749 -0.028936 -0.015724 3.4 -0.015749 -0.017749 -0.015724 3.3 -0.015749 -0.015831 -0.015724 3.2 -0.015749 -0.015732 -0.015724 3.1 -0.015748 -0.015724 -0.015724 3 -0.015748 -0.015724 -0.015724 2.9 -0.015747 -0.015721 -0.015724 2.8 -0.015747 -0.015721 -0.015724 2.7 -0.015747 -0.015717 -0.015724 2.6 -0.015745 -0.015716 -0.015724 2.5 -0.015745 -0.015715 -0.015723 2.4 -0.015745 -0.015712 -0.015723 2.2 -0.015743 -0.015706 -0.015721 2.1 -0.01574 -0.015701 -0.015719 2 -0.015739 -0.0157 -0.015719 1.9 -0.015737 -0.015695 -0.015719 1.8 -0.015734 -0.015688 -0.015718 1.7 -0.015731 -0.015681 -0.015716 1.6 -0.015726 -0.015671 -0.015709 1.5 -0.015717 -0.015655 -0.0157 1.4 -0.015701 -0.015629 -0.01569 1.3 -0.015678 -0.015589 -0.015669 1.2 -0.015643 -0.015517 -0.015639 1.1 -0.015581 -0.015391 -0.015596 0.9 -0.015278 -0.014821 -0.015378 0.8 -0.014903 -0.014262 -0.015042 0.7 -0.014247 -0.013442 -0.014374 0.6 -0.013247 -0.01233 -0.013281 0.5 -0.011859 -0.010921 -0.011747 0.4 -0.010096 -0.0092188 -0.0097659 0.3 -0.0079815 -0.0072447 -0.0073701 0.2 -0.0055474 -0.0049836 -0.0046057 0.1 -0.0027854 -0.0024597 -0.0015015 0 0.00026472 0.00030953 0.0018929 -0.1 0.0035867 0.0032882 0.0055989 -0.2 0.0071565 0.0065092 0.0095713 -0.3 0.010937 0.009946 0.013783 -0.4 0.014953999 0.013580984 0.018191 -0.5 0.01918696 0.017397572 0.022853996 -0.6 0.02360635 0.021356312 0.027711739 -0.7 0.028128233 0.0253993 0.032735957 -0.8 0.03252709 0.02912291 0.037760175 -0.9 0.0363114 0.0322621 0.042784394 -1 0.04009571 0.03540129 0.047808612 -1.1 0.04388002 0.03854048 0.05283283 -1.2 0.04766433 0.04167967 0.057857048 -1.3 0.05144864 0.04481886 0.062881267 -1.4 0.05523295 0.04795805 0.067905485 -1.5 0.05901726 0.05109724 0.072929703 -1.6 0.06280157 0.05423643 0.077953921 -1.7 0.06658588 0.05737562 0.08297814 -1.8 0.07037019 0.06051481 0.088002358 -1.9 0.0741545 0.063654 0.093026576 -2 0.07793881 0.06679319 0.098050795 -2.1 0.08172312 0.06993238 0.103075013 -2.2 0.08550743 0.07307157 0.108099231 -2.3 0.08929174 0.07621076 0.113123449 -2.4 0.09307605 0.07934995 0.118147668 -2.5 0.09686036 0.08248914 0.123171886 -2.6 0.10064467 0.08562833 0.128196104 -2.7 0.10442898 0.08876752 0.133220322 -2.8 0.10821329 0.09190671 0.138244541 -2.9 0.1119976 0.0950459 0.143268759 -3 0.11578191 0.09818509 0.148292977 -3.1 0.11956622 0.10132428 0.153317195 -3.2 0.12335053 0.10446347 0.158341414 -3.3 0.12713484 0.10760266 0.163365632 -3.9 0.1498407 0.1264378 0.193510942 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0 0.000000 0.000000 0.000000 2E-11 0.001250 0.000000 0.000000 4E-11 0.006094 0.000000 0.000000 6E-11 0.011063 0.000000 0.000000 8E-11 0.015969 0.000000 0.000000 1E-10 0.019813 0.000950 0.000000 1.2E-10 0.021906 0.001819 0.000000 1.4E-10 0.022094 0.002688 0.000000 1.6E-10 0.020500 0.003556 0.000000 1.8E-10 0.018813 0.004625 0.000000 2E-10 0.017063 0.005875 0.000000 2.2E-10 0.015281 0.007750 0.000000 2.4E-10 0.013625 0.009438 0.000000 2.6E-10 0.012250 0.011013 0.000000 2.8E-10 0.013375 0.012969 0.004500 3E-10 0.015813 0.014500 0.009281 3.2E-10 0.018250 0.016188 0.014875 3.4E-10 0.019813 0.017875 0.022125 3.6E-10 0.020094 0.019625 0.029031 3.8E-10 0.022469 0.024719 0.035375 4E-10 0.026000 0.031938 0.041000 4.2E-10 0.030313 0.040219 0.047344 4.4E-10 0.035625 0.049031 0.055688 4.6E-10 0.042438 0.058156 0.062938 4.8E-10 0.054656 0.070594 0.067656 5E-10 0.070500 0.084844 0.068906 5.2E-10 0.087813 0.099656 0.068594 5.4E-10 0.105031 0.114469 0.070000 5.6E-10 0.121000 0.129094 0.072281 5.8E-10 0.138406 0.146281 0.076750 6E-10 0.156063 0.165500 0.084844 6.2E-10 0.173344 0.186188 0.099781 6.4E-10 0.190563 0.208125 0.124063 6.6E-10 0.208313 0.231250 0.154156 6.8E-10 0.230031 0.257188 0.187938 7E-10 0.255313 0.285125 0.223063 7.2E-10 0.283094 0.313594 0.258781 7.4E-10 0.312281 0.341281 0.295250 7.6E-10 0.342031 0.367125 0.330313 7.8E-10 0.372906 0.391125 0.363344 8E-10 0.404875 0.414219 0.394313 8.2E-10 0.437469 0.436719 0.423656 8.4E-10 0.469969 0.458594 0.453188 8.6E-10 0.501781 0.479813 0.483500 8.8E-10 0.531656 0.499594 0.514469 9E-10 0.560656 0.519313 0.545531 9.2E-10 0.587938 0.538406 0.575500 9.4E-10 0.612188 0.555531 0.604438 9.6E-10 0.632438 0.569594 0.633156 9.8E-10 0.646656 0.579125 0.660750 1E-09 0.658688 0.587406 0.686156 1.02E-09 0.670563 0.595969 0.707219 1.04E-09 0.683156 0.605781 0.724313 1.06E-09 0.697031 0.617406 0.740625 1.08E-09 0.710031 0.629813 0.756375 1.1E-09 0.724844 0.645094 0.771438 1.12E-09 0.740969 0.662656 0.783656 1.14E-09 0.756563 0.680656 0.790938 1.16E-09 0.769750 0.697031 0.790938 1.18E-09 0.776875 0.708625 0.790938 1.2E-09 0.781500 0.717344 0.790938 1.22E-09 0.785469 0.723844 0.790938 1.24E-09 0.789688 0.728406 0.790938 1.26E-09 0.793844 0.731500 0.790938 1.28E-09 0.793844 0.732313 0.790938 1.3E-09 0.793844 0.733750 0.790938 1.32E-09 0.793844 0.736750 0.790938 1.34E-09 0.793844 0.741250 0.790938 1.36E-09 0.793844 0.746813 0.790938 1.38E-09 0.793844 0.751594 0.790938 1.4E-09 0.793844 0.756688 0.790938 1.42E-09 0.793844 0.762031 0.790938 1.44E-09 0.793844 0.767063 0.790938 1.46E-09 0.793844 0.772094 0.790938 1.48E-09 0.793844 0.777125 0.790938 1.5E-09 0.793844 0.782156 0.790938 1.52E-09 0.793844 0.787187 0.790938 1.54E-09 0.793844 0.792219 0.790938 | [Falling Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) 0 0.787594 0.771844 0.787350 2E-11 0.787251 0.769875 0.786668 4E-11 0.786907 0.766250 0.785985 6E-11 0.786563 0.761938 0.780303 8E-11 0.785219 0.758094 0.774620 1E-10 0.782875 0.755406 0.768938 1.2E-10 0.779532 0.753500 0.763255 1.4E-10 0.776188 0.753594 0.758031 1.6E-10 0.773844 0.755844 0.754875 1.8E-10 0.773200 0.759906 0.754938 2E-10 0.772556 0.764656 0.757375 2.2E-10 0.772113 0.767438 0.761563 2.4E-10 0.771625 0.768875 0.767281 2.6E-10 0.768531 0.768625 0.773344 2.8E-10 0.765469 0.766719 0.778469 3E-10 0.759719 0.762594 0.779625 3.2E-10 0.751781 0.754438 0.776406 3.4E-10 0.743938 0.745219 0.770781 3.6E-10 0.737500 0.736313 0.764281 3.8E-10 0.733156 0.728781 0.758156 4E-10 0.728781 0.722344 0.750938 4.2E-10 0.723313 0.714250 0.742469 4.4E-10 0.716938 0.705969 0.733781 4.6E-10 0.708625 0.696844 0.724281 4.8E-10 0.697438 0.686156 0.713125 5E-10 0.680719 0.672656 0.697406 5.2E-10 0.658781 0.653969 0.676906 5.4E-10 0.634531 0.632563 0.653688 5.6E-10 0.610281 0.610094 0.629344 5.8E-10 0.588031 0.588188 0.605313 6E-10 0.567531 0.567813 0.581031 6.2E-10 0.548469 0.547781 0.556750 6.4E-10 0.531219 0.529313 0.533656 6.6E-10 0.514969 0.512344 0.512031 6.8E-10 0.498719 0.496438 0.491781 7E-10 0.480625 0.480656 0.471688 7.2E-10 0.459406 0.462750 0.450656 7.4E-10 0.436063 0.442656 0.429219 7.6E-10 0.412000 0.420781 0.408000 7.8E-10 0.388813 0.398125 0.387750 8E-10 0.367500 0.375625 0.368844 8.2E-10 0.347375 0.353656 0.350281 8.4E-10 0.328063 0.332281 0.332000 8.6E-10 0.309438 0.312594 0.314531 8.8E-10 0.291250 0.295500 0.298219 9E-10 0.273688 0.281719 0.283625 9.2E-10 0.255156 0.270813 0.268938 9.4E-10 0.235281 0.260313 0.253188 9.6E-10 0.215000 0.249531 0.236438 9.8E-10 0.195438 0.238000 0.219063 1E-09 0.178594 0.225719 0.202469 1.02E-09 0.163250 0.212563 0.185313 1.04E-09 0.148344 0.196813 0.167000 1.06E-09 0.134125 0.179375 0.148438 1.08E-09 0.120938 0.161594 0.130688 1.1E-09 0.110406 0.145188 0.115969 1.12E-09 0.101219 0.131563 0.103219 1.14E-09 0.092375 0.119031 0.091344 1.16E-09 0.084438 0.107875 0.080594 1.18E-09 0.078063 0.098375 0.071281 1.2E-09 0.074813 0.091031 0.064969 1.22E-09 0.072844 0.086281 0.060031 1.24E-09 0.070344 0.081469 0.055063 1.26E-09 0.066875 0.076531 0.050156 1.28E-09 0.062219 0.071656 0.045625 1.3E-09 0.057469 0.067531 0.043125 1.32E-09 0.051719 0.064844 0.041531 1.34E-09 0.044656 0.061688 0.039750 1.36E-09 0.037188 0.058250 0.037969 1.38E-09 0.030344 0.054719 0.036469 1.4E-09 0.025906 0.051625 0.036438 1.42E-09 0.023313 0.049438 0.036906 1.44E-09 0.021625 0.046625 0.036969 1.46E-09 0.020625 0.043219 0.036719 1.48E-09 0.020125 0.039313 0.036250 1.5E-09 0.020138 0.035406 0.036125 1.52E-09 0.020019 0.031969 0.035594 1.54E-09 0.020001 0.028219 0.034125 1.56E-09 0.020016 0.024594 0.031844 1.58E-09 0.019938 0.021594 0.029125 1.6E-09 0.020625 0.019938 0.026719 1.62E-09 0.021969 0.020125 0.024906 1.64E-09 0.023594 0.021313 0.024038 1.66E-09 0.025469 0.023281 0.024575 1.68E-09 0.027313 0.025781 0.026625 1.7E-09 0.029094 0.028656 0.030750 1.72E-09 0.030344 0.031594 0.032856 1.74E-09 0.030750 0.033906 0.033938 1.76E-09 0.030219 0.035469 0.033188 1.78E-09 0.028813 0.036156 0.030313 1.8E-09 0.026719 0.035938 0.028875 1.82E-09 0.024000 0.034813 0.024719 1.84E-09 0.020719 0.032500 0.020563 1.86E-09 0.017125 0.028969 0.016406 1.88E-09 0.013438 0.024313 0.012250 1.9E-09 0.010094 0.018938 0.008094 1.92E-09 0.000000 0.013500 0.000000 | [Ramp] | variable typ min max dV/dt_r 0.476/3.60E-10 0.464/4.8E-10 0.479/3.00E-10 dV/dt_f 0.471/4.80E-10 0.464/5.4E-10 0.481/5.00E-10 | [Model] term_2.5v | Model_type Terminator | | C_comp 0pF 0pF 0pF | variable typ min max [Voltage Range] 2.50000V 2.375000V 2.62500V [POWER Clamp Reference] 2.50000V 2.375000V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [Model] term_3.3v | Model_type Terminator | | C_comp 0pF 0pF 0pF | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [END]