************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur1620ct d +IS=7.72046e-08 RS=0.00731451 N=1.74884 EG=1.05882 +XTI=4 BV=200 IBV=5e-06 CJO=3.69911e-10 +VJ=1.0796 M=0.446212 FC=0.5 TT=5.54918e-08 +KF=0 AF=1 * Model generated on Dec 7, 2003 * Model format: SPICE2