************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 2, 98 * MODEL FORMAT: SPICE3 .MODEL mmbv3401lt1 d +IS=1.20183e-19 RS=0.01 N=0.804498 EG=1.3 +XTI=3.02957 BV=35 IBV=0.0001 CJO=2.42431e-12 +VJ=0.4 M=0.328674 FC=0.5 TT=1e-09 +KF=0 AF=1