************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 5, 03 * MODEL FORMAT: SPICE3 .MODEL mmbt5551lt1 npn +IS=3.46149e-13 BF=350.458 NF=0.973913 VAF=10 +IKF=0.0038494 ISE=7.19337e-09 NE=3.45613 BR=30.271 +NR=0.963344 VAR=92.7807 IKR=1e-05 ISC=1.01e-16 +NC=1 RB=18.0159 IRB=0.1 RBM=0.1 +RE=0.000897475 RC=0.67305 XTB=0.39003 XTI=1 +EG=1.05 CJE=1.77737e-11 VJE=0.99 MJE=0.480346 +TF=4.42886e-10 XTF=0.800691 VTF=8.53917 ITF=0.00614298 +CJC=7.55602e-12 VJC=0.4 MJC=0.340501 XCJC=0.9 +FC=0.466967 CJS=0 VJS=0.75 MJS=0.5 +TR=8.75632e-08 PTF=0 KF=0 AF=1