************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 3, 07 * MODEL FORMAT: PSpice .MODEL Qmjl3281a npn +IS=8.26882e-10 BF=97.5769 NF=1.27505 VAF=63.6913 +IKF=7.75466 ISE=7.44075e-12 NE=3.39947 BR=0.1 +NR=1.6501 VAR=7.8831 IKR=15.9415 ISC=4.16531e-13 +NC=3.98207 RB=1.0642 IRB=2.65716 RBM=1.0642 +RE=0.0001 RC=0.051212 XTB=0.82132 XTI=1 +EG=1.206 CJE=1.10527e-08 VJE=0.677092 MJE=0.394732 +TF=1.93853e-09 XTF=1000 VTF=4.32084 ITF=149.92 +CJC=1.00256e-09 VJC=0.924803 MJC=0.524843 XCJC=0.100008 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1