element component template mjl21193 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjl21193 # Model generated on Jan 25, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjl21193=(type=_p, is=2.37302e-11,bf=92.8585,nf=0.85,vaf=1000, ikf=7.81463,ise=9.34142e-13,ne=1.83168,br=1.39987, nr=0.905395,var=421.163,ikr=1.8668,isc=9.34142e-13, nc=3.03125,rb=14.6266,irb=0.1,rbm=0.149902, re=0.000682292,rc=0.146081,xtb=1.32633,xti=1.05623, eg=1.05,cje=1.15773e-08,vje=0.57352,mje=0.417157, tf=1e-08,xtf=1.946,vtf=17401.6,itf=3.36265, cjc=5e-10,vjc=0.95,mjc=0.23891,xcjc=0.999998, fc=0.987529,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjl21193 }