************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 25, 01 * MODEL FORMAT: SPICE2 .MODEL Qmjd47 npn +IS=7.71231e-12 BF=345.005 NF=1.12994 VAF=14.9678 +IKF=0.0368385 ISE=1e-08 NE=2.18034 BR=34.5005 +NR=1.30402 VAR=148.509 IKR=0.00236541 ISC=1e-08 +NC=1.82387 RB=0.454886 IRB=0.1 RBM=0.454886 +RE=1e-05 RC=0.108387 XTB=0.01 XTI=1.21412 +EG=1.09924 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=9.95306e-06 PTF=0 KF=0 AF=1