[IBIS Ver] 3.1 [File Name] mc100ep142fa_33v.ibs [File Rev] 1.0 [Source] Derived from MC100ep101fa_33v.ibs | measured and created by ICX Technology [Date] 4/18/2003 | | ********************************* [Copyright] | ********************************* | (C) COPYRIGHT 1993-2001 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************* | ZAP Model Builder 3.1 [Component] MC100EP142FA_33v [Manufacturer] On Semiconductor | [Package] | variable typ min max R_pkg .067ohms NA NA L_pkg 4.211nH NA NA C_pkg 1.002pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 D0 703926_IN20 .065 3.973n .928p 2 SIN 703926_IN20 .065 3.973n .928p 3 _SIN 703926_IN20 .065 3.973n .928p 4 CLK0 703926_IN20 .065 3.973n .928p 5 _CLKO 703926_IN20 .065 3.973n .928p 6 CLK1 703926_IN20 .065 3.973n .928p 7 _CLK1 703926_IN20 .065 3.973n .928p 8 SEL 703926_IN20 .065 3.973n .928p 9 MR 703926_IN20 .065 3.973n .928p 10 Q0 703926_OUT2 .066 4.127n .978p 11 Q1 703926_OUT2 .066 4.127n .978p 12 Q2 703926_OUT2 .066 4.127n .978p 13 VCC POWER .069 4.455n 1.077p 14 Q3 703926_OUT2 .066 4.127n .978p 15 Q4 703926_OUT2 .066 4.127n .978p 16 VEE POWER .066 4.127n .978p 17 VCC POWER .069 4.455n 1.077p 18 Q5 703926_OUT2 .066 4.127n .978p 19 Q6 703926_OUT2 .066 4.127n .978p 20 Q7 703926_OUT2 .066 4.127n .978p 21 _Q7 703926_OUT2 .066 4.127n .978p 22 Q8 703926_OUT2 .066 4.127n .978p 23 D8 703926_IN20 .065 3.973n .928p 24 D7 703926_IN20 .065 3.973n .928p 25 D6 703926_IN20 .065 3.973n .928p 26 D5 703926_IN20 .065 3.973n .928p 27 D4 703926_IN20 .065 3.973n .928p 28 VEE POWER .066 4.127n .978p 29 D3 703926_IN20 .065 3.973n .928p 30 D2 703926_IN20 .065 3.973n .928p 31 D1 703926_IN20 .065 3.973n .928p 32 VCC POWER .069 4.455n 1.077p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 2 3 150mV NA NA NA 4 5 150mV NA NA NA 6 7 150mV NA NA NA 20 21 NA 0.035ns NA NA | | ********************************* | (C) COPYRIGHT 1993-2001 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] 703926_IN20 Model_type Input_ECL Vinl = 1.675V Vinh = 2.075V C_comp 2.000pF NA NA | | variable typ min max [Voltage Range] 3.300V NA NA [GND Clamp Reference] 0.000V NA NA [POWER Clamp Reference] 3.300V NA NA | [GND Clamp] | -3.300V -515.3mA NA NA -1.074V -37.20mA NA NA -952.0mV -16.20mA NA NA -851.0mV -4.200mA NA NA -811.0mV -1.700mA NA NA -770.0mV -500.0uA NA NA -730.0mV -200.0uA NA NA -365.0mV 0.000A NA NA 1.195V 0.000A NA NA 3.060V 100.0uA NA NA 6.600V 100.0uA NA NA | [POWER Clamp] | 6.600V 0.000A NA NA -144.0mV 0.000A NA NA -288.0mV 100.0uA NA NA -338.5mV 100.0uA NA NA -389.0mV 200.0uA NA NA -429.5mV 200.0uA NA NA -470.0mV 300.0uA NA NA -510.5mV 300.0uA NA NA -551.0mV 400.0uA NA NA -591.5mV 400.0uA NA NA -632.0mV 500.0uA NA NA -733.0mV 600.0uA NA NA -774.0mV 800.0uA NA NA -794.0mV 1.000mA NA NA -835.0mV 2.000mA NA NA -896.0mV 5.300mA NA NA -977.0mV 12.70mA NA NA -1.078V 24.40mA NA NA -1.200V 41.70mA NA NA -1.443V 80.60mA NA NA -3.300V 409.4mA NA NA | | ********************************* | (C) COPYRIGHT 1993-2001 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] 703926_OUT2 Model_type Output_ECL | Vref=1.300V Rref=50.00ohms Cref=0.000F Vmeas=1.880V C_comp 2.000pF NA NA | | variable typ min max [Voltage Range] 3.300V NA NA [POWER Clamp Reference] 3.300V NA NA [Pullup Reference] 3.300V NA NA [Pulldown Reference] 3.300V NA NA [GND Clamp Reference] 0.000V NA NA | [GND Clamp] | -3.300V 0.000A NA NA 6.600V 0.000A NA NA | [Pulldown] | 6.600V -464.8mA NA NA 3.260V -165.0mA NA NA 3.159V -157.4mA NA NA 3.017V -148.3mA NA NA 2.915V -142.3mA NA NA 2.854V -139.7mA NA NA 2.732V -132.1mA NA NA 2.611V -123.4mA NA NA 2.469V -110.8mA NA NA 2.307V -91.60mA NA NA 2.165V -72.00mA NA NA 2.043V -51.90mA NA NA 1.841V -12.90mA NA NA 1.760V -2.700mA NA NA 1.719V -800.0uA NA NA 1.679V -200.0uA NA NA 1.638V 0.000A NA NA -3.300V 0.000A NA NA | [Pullup] | 6.600V -305.4mA NA NA 2.738V -153.5mA NA NA 2.535V -142.5mA NA NA 2.474V -140.0mA NA NA 1.927V -109.5mA NA NA 1.542V -85.40mA NA NA 1.278V -66.20mA NA NA 1.136V -51.70mA NA NA 893.0mV -8.800mA NA NA 853.0mV -3.800mA NA NA 812.0mV -1.200mA NA NA 772.0mV -300.0uA NA NA 711.0mV 0.000A NA NA -3.300V 0.000A NA NA | [POWER Clamp] | 6.600V 0.000A NA NA -364.0mV 0.000A NA NA -728.0mV 100.0uA NA NA -748.5mV 100.0uA NA NA -769.0mV 200.0uA NA NA -809.0mV 800.0uA NA NA -870.0mV 3.600mA NA NA -951.0mV 10.80mA NA NA -1.053V 23.40mA NA NA -1.235V 51.80mA NA NA -1.398V 81.40mA NA NA -3.300V 462.4mA NA NA | [Ramp] | variable typ min max dV/dt_r 409.9m/129.7p NA NA dV/dt_f 409.9m/116.2p NA NA R_load = 50.00Ohms | [End]