element component template mbrs130lt3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 15, 00 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrs130lt3=( is=3.38994e-06,rs=0.0302828,n=0.922327,eg=1.3, xti=3.01413,bv=1000,ibv=0.0001,cjo=3.80642e-10, vj=0.4,m=0.572244,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbrs130lt3 }