************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 14, 11 * MODEL FORMAT: SPICE2 .MODEL Dmbr5h100mfs d +IS=1.23581e-05 RS=0.0192581 N=1.55622 EG=0.798082 +XTI=0.5 BV=123 IBV=0.0005 CJO=1.34023e-09 +VJ=0.431938 M=0.500475 FC=0.5 TT=0 +KF=0 AF=1