element component template mbr230lsft1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 25, 2007 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr230lsft1g=( is=2.89772e-05,rs=0.0372294,n=1.15369,eg=0.615959, xti=1.19747,bv=1000,ibv=0.0001,cjo=2.92625e-10, vj=0.4,m=0.48759,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr230lsft1g }