************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 9, 02 * MODEL FORMAT: PSpice .MODEL Dmbr120lsft1 d +IS=2.31117e-06 RS=0.0172896 N=1.08118 EG=0.604937 +XTI=5 BV=20 IBV=0.00025 CJO=3.23747e-10 +VJ=0.401691 M=0.398428 FC=0.5 TT=1e-09 +KF=0 AF=1