************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 9, 02 * MODEL FORMAT: SPICE3 .MODEL mbr120esft1 d +IS=1.54021e-07 RS=0.0142599 N=1.17838 EG=0.758558 +XTI=2.2487 BV=20 IBV=0.00025 CJO=3.7702e-10 +VJ=0.285998 M=0.393194 FC=0.5 TT=1e-09 +KF=0 AF=1