************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 17, 13 * MODEL FORMAT: PSpice .MODEL Dmbr1045mfs d +IS=7.6e-05 RS=0.00461007 N=1.47812 EG=0.747725 +XTI=0.5 BV=90 IBV=0.0001 CJO=2.45585e-09 +VJ=0.929124 M=0.527153 FC=0.5 TT=0 +KF=0 AF=1