element component template mbr10100 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr10100 # Model generated on Nov 13, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr10100=( is=0.000132385,rs=0.0122186,n=2,eg=0.828762, xti=3.80757,bv=100,ibv=0.0001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr10100 }