.SUBCKT efc4c002nltdg 1 2 3 4 5 6 7 8 ************************************** * ON Semiconductor * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** * Model generated on Feb 13, 18 *MODEL FORMAT: Pspice * X1 4 2 1 efc4c002fet X2 5 7 8 efc4c002fet R1 6 8 10U R2 4 5 10U R3 1 3 10U .ENDS efc4c002nltdg * .SUBCKT efc4c002fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 13, 18 * MODEL FORMAT: PSpice * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.169 LAMBDA=0 KP=330.448 +CGSO=4.17631e-05 CGDO=2.27087e-08 RS 8 3 0.00149666 D1 3 1 MD .MODEL MD D IS=5.63262e-08 RS=0.0149105 N=1.21512 BV=42 +IBV=0.001 EG=1 XTI=1 TT=0 +CJO=5.89572e-09 VJ=0.5 M=0.491804 FC=0.1 RDS 3 1 2e+09 RD 9 1 0.0001 RG 2 7 3 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=4.60998e-09 VJ=2.96172 M=0.482505 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.60998e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS efc4c002fet