.SUBCKT bc846bpdw1t1g 1 2 3 4 5 6 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** * Model generated on Aug. 4, 2012 *MODEL FORMAT: PSpice * q1 3 5 4 bc846pnp q2 6 2 1 bc846npn .ENDS bc846bpdw1t1g * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 4, 12 * MODEL FORMAT: PSpice .MODEL bc846npn npn +IS=1.80547e-15 BF=307.267 NF=0.9207 VAF=21.751 +IKF=0.0114229 ISE=6.18819e-11 NE=2.73503 BR=0.1 +NR=1.5 VAR=217.51 IKR=0.114229 ISC=2.88453e-13 +NC=1.21521 RB=8.78817 IRB=0.1 RBM=8.78817 +RE=0.0001 RC=0.975915 XTB=1.0586 XTI=4 +EG=1.206 CJE=2.11087e-11 VJE=0.767796 MJE=0.354694 +TF=5.19704e-10 XTF=3.14495 VTF=25.3528 ITF=1.33892 +CJC=6.29877e-12 VJC=0.747541 MJC=0.32332 XCJC=0.892836 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 4, 12 * MODEL FORMAT: PSpice .MODEL bc846pnp pnp +IS=1.33777e-14 BF=1138.41 NF=0.957047 VAF=105.007 +IKF=0.0464841 ISE=1.00588e-12 NE=1.72702 BR=100 +NR=1.5 VAR=1.25985 IKR=0.464841 ISC=1.00588e-12 +NC=1.2645 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=1.37874 XTB=0.1 XTI=4 +EG=1.14542 CJE=2.51955e-11 VJE=0.866073 MJE=0.366823 +TF=5.47794e-10 XTF=1.23501 VTF=1304.54 ITF=1.57714 +CJC=1.33692e-11 VJC=0.95 MJC=0.595084 XCJC=0.883883 +FC=0.75518 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1