element component template bav70lt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on 10/18/07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbav70lt1g=( is=7.85162e-09,rs=1.24107,n=1.93575,eg=1.1965, xti=0.5,bv=1000,ibv=0.0001,cjo=9.14173e-13, vj=2.14855,m=0.2,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddbav70lt1g }