************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT 2n6052 1 2 3 * Model generated on Jan 24, 2004 * Model format: PSpice * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model 17.7677 D1 1 3 dmodel R1 2 4 5000 R2 4 3 50 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.88816 N=0.998882 XTI=2.99888 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=9.37751e-14 BF=309.482 NF=0.905675 VAF=30 +IKF=0.0555007 ISE=8.41825e-13 NE=1.33444 BR=1.90587 +NR=0.75 VAR=85.2787 IKR=0.099773 ISC=1e-13 +NC=1.99888 RB=11.138 IRB=0.213223 RBM=11.138 +RE=0.0890876 RC=1.85829 XTB=0.390737 XTI=3.005 EG=1.206 +CJE=3.23147e-10 VJE=2.81487 MJE=0.023 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.90662e-10 +VJC=0.95 MJC=0.271407 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=9.37751e-14 BF=309.482 NF=0.905675 VAF=30 +IKF=0.0555007 ISE=8.41825e-13 NE=1.33444 BR=1.90587 +NR=0.75 VAR=85.2787 IKR=0.099773 ISC=1e-13 +NC=1.99888 RB=11.138 IRB=0.213223 RBM=11.138 +RE=0.0890876 RC=1.85829 XTB=0.390737 XTI=3.005 EG=1.206 +CJE=3.23147e-10 VJE=2.81487 MJE=0.023 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.271407 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS