element component template q2n5195 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n5195 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n5195=(type=_p, is=5.55385e-13,bf=199.898,nf=0.92228,vaf=13.8336, ikf=0.660111,ise=4.79475e-11,ne=3.99724,br=15.2129, nr=0.771125,var=40.9115,ikr=6.60111,isc=7.86534e-13, nc=1,rb=87.3472,irb=0.001,rbm=0.1, re=0.00568542,rc=0.0284271,xtb=0.794946,xti=3.68734, eg=1.0927,cje=3.25511e-10,vje=0.745604,mje=0.454094, tf=1e-08,xtf=5.11357,vtf=7.55517,itf=0.00100012, cjc=4.37917e-10,vjc=0.891921,mjc=0.414166,xcjc=0.802662, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=3.75961e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5195 }