*********************** Discrete IGBT Electrical Model ************************* ** Product: SGP10N60RUFD ** Short Circuit Rated IGBT ** Package: TO-220 **------------------------------------------------------------------------------ .SUBCKT SGP10N60RUFD C G E LE 74 E 14n RE 83 74 12.5m RC 85 C 18.1m RG G 82 12.56 CGC 82 C 1p CGD 92 93 1250p CGE E 82 460p M1 81 82 83 83 MOS W=1u L=1u Q1 83 81 85 VPNP R1 92 0 1 R2 91 94 1 RLV 95 0 1 DBE 85 81 DE DSD 83 81 DO DHV 94 93 DR DLV 94 95 DR 1 D1 91 92 DLIM D2 94 0 DLIM FFB 82 81 VFB 1 VFB 93 0 DC 0 ESD 96 93 POLY(1) 83 81 19 1 MLV 95 96 93 93 SW EGD 91 0 82 81 1 DFRD 83 85 FRD .MODEL SW NMOS + LEVEL=3 VTO=0 KP=5 .MODEL VPNP PNP + IS=3.57e-15 NF=1.5 BF=0.008 CJE=2.0e-9 + TF=2.4e-6 XTB=1.20 EG=0.91 .MODEL MOS NMOS + LEVEL=3 VMAX=1.0e5 THETA=0.0424 ETA=2e-3 + VTO=6.45 KP={TEMP*0.21+2.55} .MODEL DR D + IS=1.0e-14 CJO=2.0e-10 VJ=0.48 M=1.512 .MODEL DO D + IS=1.0e-14 BV=600 CJO=1.2e-9 VJ=0.44 + M=0.78 .MODEL DE D + IS=1.0e-18 BV=30.0 N=2 .MODEL DLIM D + IS=1.00e-7 .MODEL FRD D + IS=1.05E-10 RS=0.00016 EG=1.85 + N=1.5 CJO=1.57E-10 FC=0.5 + VJ=0.5 M=0.35 TT=2.8E-8 + BV=600 IBV=2.5E-4 .ENDS *********************** Discrete IGBT Thermal Model ************************* .SUBCKT SGP10N60RUFD_Thermal TH TL CTHERM1 TH 6 4.24e-4 CTHERM2 6 5 9.48e-3 CTHERM3 5 4 2.44e-2 CTHERM4 4 3 3.62e-2 CTHERM5 3 2 4.72e-1 CTHERM6 2 TL 5.82e-1 RTHERM1 TH 6 1.38e-2 RTHERM2 6 5 4.88e-2 RTHERM3 5 4 3.68e-2 RTHERM4 4 3 4.27e-1 RTHERM5 3 2 4.86e-1 RTHERM6 2 TL 5.88e-1 .ENDS SGP10N60RUFD_Thermal **--------------------------------------------------------------------------- ** Creation: Mar.-17-2008 ** Fairchild Semiconductor