************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 23, 11 * MODEL FORMAT: SPICE3 .MODEL ntsv20120ctg d +IS=0.000199122 RS=0.0263694 N=1.8961 EG=0.613396 +XTI=5 BV=1000 IBV=0.0001 CJO=8.00849e-10 +VJ=0.342555 M=0.484588 FC=0.5 TT=0 +KF=0 AF=1