element component template ntsv20120ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 23, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntsv20120ctg=( is=0.000199122,rs=0.0263694,n=1.8961,eg=0.613396, xti=5,bv=1000,ibv=0.0001,cjo=8.00849e-10, vj=0.342555,m=0.484588,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntsv20120ctg }