************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 22, 11 * MODEL FORMAT: SPICE2 .MODEL Dntsv20100ctg d +IS=5.11844e-05 RS=0.0235934 N=1.52475 EG=0.578199 +XTI=5 BV=1000 IBV=0.00025 CJO=8.08606e-10 +VJ=0.356036 M=0.464502 FC=0.5 TT=0 +KF=0 AF=1