element component template ntst40120ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 9, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntst40120ctg=( is=0.000254903,rs=0.0137631,n=1.72369,eg=0.586646, xti=5,bv=1000,ibv=0.0001,cjo=1.81184e-09, vj=0.336166,m=0.46771,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntst40120ctg }