************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 9, 11 * MODEL FORMAT: PSpice .MODEL Dntst40120ctg d +IS=0.000254903 RS=0.0137631 N=1.72369 EG=0.586646 +XTI=5 BV=1000 IBV=0.0001 CJO=1.81184e-09 +VJ=0.336166 M=0.46771 FC=0.5 TT=0 +KF=0 AF=1