element component template ntst30u100ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 1, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntst30u100ctg=( is=1.501e-05,rs=0.0165937,n=1.1621,eg=0.6, xti=2.83769,bv=106,ibv=0.001,cjo=2.07452e-09, vj=0.4,m=0.523406,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntst30u100ctg }