************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 14, 11 * MODEL FORMAT: SPICE3 .MODEL ntst30120ctg d +IS=6.84527e-05 RS=0.0269761 N=1.50756 EG=0.737091 +XTI=0.5 BV=30 IBV=0.1 CJO=1.29913e-09 +VJ=0.455185 M=0.640181 FC=0.5 TT=0 +KF=0 AF=1