element component template ntst30120ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 14, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntst30120ctg=( is=6.84527e-05,rs=0.0269761,n=1.50756,eg=0.737091, xti=0.5,bv=30,ibv=0.1,cjo=1.29913e-09, vj=0.455185,m=0.640181,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntst30120ctg }