************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 14, 11 * MODEL FORMAT: SPICE3 .MODEL ntst20120ctg d +IS=9.57226e-05 RS=0.0342592 N=1.61346 EG=0.725903 +XTI=0.5 BV=136 IBV=0.001 CJO=8.42816e-10 +VJ=0.4 M=0.520298 FC=0.5 TT=0 +KF=0 AF=1