element component template ntst20120ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 14, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntst20120ctg=( is=9.57226e-05,rs=0.0342592,n=1.61346,eg=0.725903, xti=0.5,bv=136,ibv=0.001,cjo=8.42816e-10, vj=0.4,m=0.520298,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntst20120ctg }