************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 1, 06 * MODEL FORMAT: PSpice .MODEL Qnss40600cf8t1g pnp +IS=9.79383e-12 BF=537.953 NF=1.06435 VAF=24.5476 +IKF=3.03402 ISE=7.43806e-14 NE=1.1947 BR=28.6479 +NR=1.10769 VAR=16.7808 IKR=4.6201 ISC=1.00006e-16 +NC=4 RB=1.96021 IRB=0.189008 RBM=0.1 +RE=0.00779017 RC=0.0389508 XTB=0.933627 XTI=1 +EG=1.15167 CJE=7.47855e-10 VJE=0.722205 MJE=0.39591 +TF=8.11605e-10 XTF=1.30841 VTF=0.119664 ITF=1.52167 +CJC=2.54956e-10 VJC=0.149858 MJC=0.25246 XCJC=0.90001 +FC=0.797791 CJS=0 VJS=0.75 MJS=0.5 +TR=4.29147e-11 PTF=0 KF=0 AF=1