element component template nsr30cm3t5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 7, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr30cm3t5g=( is=1.56e-07,rs=0.646382,n=0.997691,eg=0.68607, xti=1.06829,bv=36,ibv=0.00025,cjo=1.46029e-11, vj=0.4,m=0.433493,fc=0.5,tt=1.29843e-09, kf=0,af=1) spd.d p n =model=ddnsr30cm3t5g }