************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 15, 08 * MODEL FORMAT: PSpice .MODEL Dnsr0340v2t1g d +IS=1.38871e-07 RS=0.510993 N=1.05446 EG=0.708435 +XTI=0.5 BV=1000 IBV=0.0001 CJO=3.20087e-11 +VJ=0.4 M=0.467082 FC=0.5 TT=6.49213e-09 +KF=0 AF=1