************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 7, 98 * MODEL FORMAT: PSpice *$ .SUBCKT NSM4002MR6 1 2 3 4 5 * Q1 5 2 1 Qmmbt3904lt1 Q2 4 5 3 Qbc81740lt1g * * .MODEL Qmmbt3904lt1 npn +IS=7.11183e-14 BF=623.138 NF=1.08171 VAF=69.5734 +IKF=0.00963147 ISE=3.03185e-11 NE=2.15109 BR=0.110332 +NR=1.18876 VAR=105.037 IKR=0.0963147 ISC=1.0184e-13 +NC=1.99763 RB=5.77248 IRB=0.193107 RBM=5.77248 +RE=0.0001 RC=2.03533 XTB=0.1 XTI=2.74837 +EG=1.206 CJE=1e-13 VJE=0.976899 MJE=0.23 +TF=3.62047e-10 XTF=0.813416 VTF=7.64754 ITF=0.0112391 +CJC=3.72251e-12 VJC=0.4 MJC=0.232667 XCJC=0.8 +FC=0.21244 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * * .MODEL Qbc81740lt1g npn +IS=1.61861e-13 BF=510.104 NF=0.990132 VAF=62.302 +IKF=0.763922 ISE=7.67929e-10 NE=4 BR=38.021 +NR=1.0751 VAR=2.67102 IKR=0.0671266 ISC=6.73996e-14 +NC=1.07195 RB=2.53475 IRB=0.1 RBM=2.52145 +RE=0.040147 RC=0.200735 XTB=1.04773 XTI=2.15473 +EG=1.206 CJE=3.98362e-11 VJE=0.4 MJE=0.361957 +TF=5.19286e-10 XTF=84.5359 VTF=0.289175 ITF=3.82303 +CJC=1.16343e-11 VJC=0.4 MJC=0.269118 XCJC=0.891865 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1* * .ENDS NSM4002MR6 *$